• Website
  • Número do Modelo
  • Número de Série
Login
Logado como LoginSair
Carregando...
B&R Logo

Handheld HMI for flexible performance

09.26.2016
Mobile Panels
The user interface on the B&R Mobile Panel 7100 offers a combination of integrated touch screen and dedicated function keys.

B&R presents new series of Mobile Panels

B&R has added three new mobile units to its HMI portfolio. The Mobile Panel 7100 series of handheld HMI units stands out with an exceptionally ergonomic, light and shockproof design. These new models are B&R's answer for applications in harsh industrial environments that require the performance of an industrial PC.

Optimal display

The new Mobile Panels are available in a range of sizes. The 7140 and 7150 feature a 7" WSVGA and 10.1" WXGA display, respectively. Both of them use the innovative mapp View HMI software. The 7151 model has a 10.1" display and runs a Windows-based operating system.

Robust design for harsh industrial environments

Mobile Panels make optimum use of limited space, featuring an integrated touch screen as well as dedicated keys for frequently used functions. Operating elements like the key switch and stop button are recessed in the rounded, double-walled housing able to absorb hard impacts. The IP65-rated mobile HMI units also provide integrated interfaces including USB 2.0 and Ethernet 10/100.

Mobile Panels
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.