• Website
  • Número do Modelo
  • Número de Série
Login
Logado como LoginSair
Carregando...
B&R Logo

Boost productivity with anti-sloshing

06.08.2017
Antisloshing Presse
As the only system on the market, SuperTrak offers anti-sloshing technology that suppresses the formation of surface oscillations to prevent liquids from spilling during transport. 

Transport liquids faster without spills 

With B&R's industrial transport system, it is now possible to transport liquids quickly with no spills. SuperTrak is the only system on the market to offer anti-sloshing technology. This technology suppresses the formation of oscillations on free surfaces to prevent liquids from spilling over container edges during transport. 

No spills from open containers

The term slosh is used to describe the behavior of liquids in moving containers. Specially designed movement profiles prevent the development of positive feedback loops on the surface of the liquid so that it remains calm during transport. This minimizes downtime and increases productivity when handling open containers.

Higher production speeds

Minimizing oscillations on the surface of liquids is particularly important in the packaging industry. The better you are able to control sloshing, the faster the products can be transported. B&R's sophisticated anti-sloshing technology also prevents the formation of air bubbles and foam. The downtime otherwise required to allow the liquid to settle is reduced drastically or eliminated entirely for a substantial improvement in packaging line productivity.

Antisloshing Presse
Download
Download
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.