Please choose country and language

USB Registry patch (WinXP)

DWL@DWL10000102190

Version Language
Operating System
Date
Size
Type Download
1.01 * WinXP, WinXPe, WinXP+SP2 05/23/2011 3 KB ZIP Usbregistrypatch_V01.01.zip
Description USB Registry patch (WinXP)

----------------------------------------------------------------
GENERAL INFORMATION
----------------------------------------------------------------

This USB registry patch fixes following USB problems:

Microsoft Article ID: 817900
----------------------------
USB port may stop working after you remove or insert a USB device.

Microsoft Article ID: 902274
----------------------------
A device may not establish a connection with a desktop computer
when you try to connect the device to the desktop computer through
an external USB port hub in Windows XP or in Windows Server 2003.

Proposal for solution from Microsoft:
-------------------------------------
You can disable the USB Selective Suspend feature as a workaround
by editing the registry.
The USB device may become unresponsive because of a race condition
in the Selective Suspend feature.
The Selective Suspend feature suspends the USB device to
efficiently maintain battery power by enabling the computer to
turn off the USB device.
However, sometimes this feature may not correctly wake up the
USB device.
Therefore, the USB device is unresponsive when you try to use it.

Applies to:
-----------
Windows XP Professional
Windows XP Embedded
Windows Embedded Standard 2009


----------------------------------------------------------------
IMPORTANT NOTE FOR WINDOWS XP EMBEDDED FP2007
----------------------------------------------------------------

On a Windows XP Embedded FP2007 image you should use this
USB registry patch only together with Microsoft Hotfix KB935192:

http://support.microsoft.com/kb/935192/en-us

You have to install the KB935192 Hotfix on your FP2007 image
before you use this USB registry patch.

This concerns following B&R XP Embedded FP2007 images:
5SWWXP.412-ENG
5SWWXP.413-ENG
5SWWXP.415-ENG
5SWWXP.416-ENG
5SWWXP.423-ENG
5SWWXP.427-ENG
5SWWXP.429-ENG
5SWWXP.430-ENG
Back to list

Please choose country and language

B&R Logo

Please choose country

B&R Logo