Please choose country and language

Task Manager

DWL@DWL10000087531

Version Language
Operating System
Date
Size
Type Download
2.3 DE WinCE5x, WinCE6x 10/09/2013 712 KB ZIP BrTaskMan CE D V2_3.zip
2.3 EN WinCE5x, WinCE6x 10/09/2013 709 KB ZIP BrTaskMan CE E V2_3.zip
Description Task Manager

With the B&R Task Manager you can display information about running programs, processes and services, the system performance and network load on a B&R device with Windows CE.

Additionally you can terminate programs and processes and start and stop services.

**********************************************
The B&R Task Manager runs only on B&R devices!
**********************************************


----------------------------------------------------------------
Version 2.3 / 2013-08-16
----------------------------------------------------------------

Changes

- Tab "Devices" shows also the power state of the devices.
- The "Threads" dialog shows also the name of the current process, where the tread is running (marked with ! if this is not the owner process).
- The Task Manager runs in trial mode (60 minutes) on non-B&R devices.

Fixes

- The Windows CE 5.0 version required the complete remaining CPU time to calculate the CPU usage in percent. Remark: This time was not taken into account for the CPU usage.
Version Language
Operating System
Date
Size
Type Download
2.1.3 DE WinCE5x, WinCE6x 07/04/2011 731 KB ZIP BrTaskMan CE D V2_1_3.zip
2.1.3 EN WinCE5x, WinCE6x 07/04/2011 729 KB ZIP BrTaskMan CE E V2_1_3.zip
Description Task Manager

With the B&R Task Manager you can display information about running programs, processes and services, the system performance and network load, terminate programs and processes and start and stop services on a B&R device with Windows CE.
Version Language
Operating System
Date
Size
Type Download
2.1 DE WinCE5x, WinCE6x 04/14/2010 730 KB ZIP BrTaskMan CE D V2_1.zip
2.1 EN WinCE5x, WinCE6x 04/14/2010 728 KB ZIP BrTaskMan CE E V2_1.zip
Description Task Manager

With the B&R Task Manager you can display information about running programs, processes and services, the system performance and network load, terminate programs and processes and start and stop services on a B&R device with Windows CE.
Version Language
Operating System
Date
Size
Type Download
2.0.1 DE WinCE5x, WinCE6x 04/22/2009 729 KB ZIP BrTaskMan CE D V2_0_1.zip
2.0.1 EN WinCE5x, WinCE6x 04/22/2009 727 KB ZIP BrTaskMan CE E V2_0_1.zip
Description Task Manager

With the B&R Task Manager you can display information about running programs, processes and services, the system performance and network load, terminate programs and processes and start and stop services on a B&R device with Windows CE.
Version Language
Operating System
Date
Size
Type Download
2.0 DE WinCE5x, WinCE6x 04/28/2009 729 KB ZIP BrTaskMan CE D V2_0.zip
2.0 EN WinCE5x, WinCE6x 04/28/2009 727 KB ZIP BrTaskMan CE E V2_0.zip
Description Task Manager

With the B&R Task Manager you can display information about running programs, processes and services, the system performance and network load, terminate programs and processes and start and stop services on a B&R device with Windows CE.
Back to list

Please choose country and language

B&R Logo

Please choose country

B&R Logo