• Website
  • Número do Modelo
  • Número de Série
Login
Logado como LoginSair
Carregando...
B&R Logo

Visão geral do sistema

The model numbers for the ETA systems listed include all electromechanical components in the delivery.

  • Partes eletromecânicas
  • Construção mecânica básica
  • Feixe de cabos blindados pré-montados
  • Sensores e atuadores necessários

A seleção dos componentes B&R recomendados para os cabos blindados pré-montados podem ser encontrados aqui:ETA Standard System - B&R Components

The ETAs are divided into two different groups: These groups are "Standalone" and "Extension".

  • ETA210.0100-100_in_action_Desiree
  • ETA210.0100-100_ANW_X20 Seite
  • ETA210.0106-100_ANW_PP500_v.r.
  • ETA280.0102-100_ANW_vorne
  • ETA510.0102-100_ANW_vorne
  • ETA830.0106-100_ANW_links
  • ETA410.0100-110_ANW_vorne
  • ETA410.0100-120_ANW_vorne
  • ETA410.0100-140_ANW_vorne
  • ETA540.0101-100_ANW_vorne

"Standalone" ETA system
  • All "Standalone" ETA systems can be operated independently because they include an X20 controller. They can also communicate with other ETA systems and exchange data via Ethernet or POWERLINK.
     
    X20CP1586_front
    CPU X20

"Extension" ETA system
  • "Extension" ETA systems do not include a controller. Therefore they must be used in combination with a "Standalone" variant. Communication between the various systems is handled easily and effectively with POWERLINK.
     
    Powerlink_Logo_CMYK
    POWERLINIK connects
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.