• Website
  • Número do Modelo
  • Número de Série
Login
Logado como LoginSair
Carregando...
B&R Logo

ETA light system overview

Content of delivery

All electromechanical components are included in the delivery of the ETA light systems being introduced here.

  • Electromechanical parts
  • Module mount without module rack (accessory)
  • Pre-mounted B&R components
  • Plug-in pre-wired power supply
System features

The ETA concept enables the flexible networking of several systems via POWERLINK. Only the power supply has to be connected in order to operate the systems. The required B&R components1 and the required accessories are listed with the individual ETA systems.

System categories

The ETA systems are divided into two different groups. These are the following system variants:

  • "Standalone"
  • "Extension"
  • ETAL310.1C05-1
  • ETAL210.1050-1 mit ETAL410.1212-1

"Standalone" ETA light systems
  • All "Standalone" ETA light systems can be operated independently. An X20 controller or a C-Series Power Panel is used as a CPU. "Standalone" systems with POWERLINK can be expanded using "Extension" ETA light systems.
     
    X20CP1586_front
    X20 CPU

"Extension" ETA light systems
  • "Extension" ETA systems do not include a controller. Therefore they must be used in combination with a "Standalone" variant. Communication between the various systems is handled easily and effectively with POWERLINK.
     
    Powerlink_Logo_CMYK
    POWERLINIK connects
1 The required B&R components need to be ordered separately for the ETA standard system. For the ETA light system, the required B&R components are contained in the content of delivery, accessories must be ordered separately.
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.