Material Number Description
8I66T200018.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 0.18 kW, integrated brake chopper
8I66T200037.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 0.37 kW, integrated brake chopper
8I66T200055.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 0.55 kW, integrated brake chopper
8I66T200075.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 0.75 kW, integrated brake chopper
8I66T200110.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 1.1 kW, integrated brake chopper
8I66T200150.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 1.5 kW, integrated brake chopper
8I66T200220.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 2.2 kW, integrated brake chopper
8I66T200300.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 3 kW, integrated brake chopper
8I66T200400.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 4 kW, integrated brake chopper
8I66T200550.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 5.5 kW, integrated brake chopper
8I66T200750.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 7.5 kW, integrated brake chopper
8I66T201100.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 11 kW, integrated brake chopper
8I66T201500.00-000 Base device for ACOPOSinverter P66 and P64new, 3x 200 to 240 V, 15 kW, integrated brake chopper

Wybierz kraj i język

B&R Logo