Kod towaru Opis Porównaj produkty ...
  • Strona www
  • Numer modelu
  • Numer seryjny
Login
Zalogowany jako UżytkownikWyloguj się
Ładowanie...
Polski

Please choose your country:

B&R Logo

Control systems

X20MM4456 X67SM2436 Schrittmotor_WEISS

High-speed precision of open and closed loop control for machines and systems – at an attractive price. B&R eliminates this seeming contradiction with the high degree of scalability of their control systems. This makes it possible for B&R to cover all requirements with a single platform – from the smallest controllers all the way up to CNC, robotics and process control applications. What's more, this platform can be programmed and configured – regardless of the hardware being used – with Automation Studio. This compatibility reduces development costs while at the same time protecting investments made throughout the entire life cycle of the machine.

X20CP1485_WEISS

Programmable Logic Controllers (PLCs)

With a performance range reaching all the way to Intel® Atom™ CPUs, the System X20 can handle all tasks large or small. This system is extremely compact and highly modular as a result of its unique "slice" system. Perfectly integrated fieldbus connections provide the highest degree of freedom for decentralized machine and system concepts.

Power Panel 520_5_white

Panel-based control

PLC, motion control and visualization all in one device. This is what sets the Power Panel product family apart. This range of performance, which includes Intel® Atom™ technology, can cover even the most complex robotics and CNC applications. Operator panels with a wide range of display sizes, touch screens and/or keypads are available.

Automation PC 810_2_Slot_white

PC-based controllers

PC-based controllers use industrial PCs from B&R as their hardware platform. Box PCs or Panel PCs are the main options here.

XMA-Controller_geschlossen_beschriftet_NEU

Mobile and outdoor applications

With the X90 mobile control system, B&R offers automation solutions designed specifically for the critical environmental conditions often present in commercial vehicle and outdoor applications.

allo offnen
Share
Nasza strona internetowa używa plików cookies (tzw. ciasteczka) w celach statystycznych, reklamowych oraz funkcjonalnych. Dzięki nim możemy indywidualnie dostosować stronę do twoich potrzeb. Każdy użytkownik może zaakceptować pliki cookies albo ma możliwość wyłączenia ich w przeglądarce, dzięki czemu nie będą zbierane żadne informacje. Więcej informacji znajdziesz w Polityce Prywatności.