Material Number Description
X20SRT402 X20 safe digital mixed module, reACTION Technology for safety, 150 µs safety cycle time, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
X20SRT806 X20 safe digital mixed module, reACTION Technology for safety, 150 µs safety cycle time, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
X20SRT842 X20 safe digital mixed module, reACTION Technology for safety, 150 µs safety cycle time, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A digital outputs, 24 VDC, 3 A, OSSD <500 µs, 2 safe type B2 digital outputs, 24 VDC, 50 mA, OSSD <500 µs

Wybierz kraj i język

B&R Logo