Material Number Description
5MPC3100.K038-000 APC mobile 3100, Intel Celeron 3965U 2.2 GHz, 8 GB RAM, 120 GB flash memory, 2x PCIe slots for expansion options, Interfaces: 2x Ethernet 10/100 Mbit/s to M12, 2x USB 2.0 to M12, 1x CAN to multi-header, 1x RS422/485 to multi-header, 1x RS232 to multi-header
5MPC3100.K35F-000 APC mobile 3100, Intel i7-7600U 2.8 GHz, 16 GB RAM, 480 GB flash memory, 2x PCIe slots for expansion options, Interfaces: 2x Ethernet 10/100 Mbit/s to M12, 2x USB 2.0 to M12, 1x CAN to multi-header, 1x RS422/485 to multi-header, 1x RS232 to multi-header

Wybierz kraj i język

B&R Logo