Power Panel T-Series and C-Series

  • Highlights
  • Extensive connection options
  • Extremely compact
  • Diagonals from 4.3" to 15.6"
  • Terminal or controller functionality
  • Perfectly scalable

Versatile. Compact. Powerful.

Terminal and controller designs with touch screen

Two series included in the successful Power Panel family from B&R are the terminal version of the Power Panel (T-Series) and the controller version of the Power Panel (C-Series). Designs are available with an analog-resistive touch screen as well as PCT multi-touch.

Compact. Space-saving. Maintenance-free.

Both of these device series have an extremely compact design, minimal installation depth and an intelligent cable outlet arrangement, making these Power Panels easy-to-mount space savers. Both series also have no hard disks, fans or batteries, which makes them maintenance-free. The front of the panel provides IP65 protection, making these devices extremely well-suited for harsh industrial environments.

Simple HMI

The Power Panel T-Series (terminal design) is equipped with an embedded browser and can also be used as a Visual Components client. These Power Panels have Ethernet and USB interfaces as well as various configuration options.

High-performance with a wide range of connection options

The Power Panel C-Series (controller design) is available in a wide range of performance classes with cycle times down to 0.4 ms. In addition, variants with different interfaces cover a wide array of applications: POWERLINK, standard Ethernet, USB 2.0, X2X Link as well as optional RS232, RS485 and CAN make sure that all bases are covered when it comes to connectivity.

Overview of Power Panel T-Series and C-Series

Power Panel C30 variants are terminals with an integrated PLC. The ARM Cortex-A8 processor (1 GHz, single core) provides enough performance to allow applications to achieve cycle times down to 1 ms. Automation Runtime, which provides up to 8 task classes, provides the foundation. The Power Panel C30 is equipped with interfaces for Ethernet, USB and CAN.

Optimized cable outlet:

  • 4.3" (bottom)
  • 7.0" (side)
  • 10/100 Mbit/s for OPC UA, for example
  • For updates and the application
  • 2x CAN interfaces

In the lower right corner of the monitor there is a button integrated into the panel overlay design. This touch button can be incorporated as a distinctive feature of your HMI application – as an elegant home or help function, for example.

The Power Panel C50 offers the combined advantages of a powerful controller and a modern projected capacitive touch screen in a single HMI unit. A dedicated processor ensures optimum performance of mapp View HMI applications. The Power Panel C50 can be used from -20 °C to 60 °C. The fanless design makes it maintenance free.

Motion axes, I/O and safety components can all be hooked up to the Power Panel C50 directly. There's no need for additional controllers. The connectivity options are tailored to the needs of the user. All variants are equipped with POWERLINK, Gigabit Ethernet, USB and X2X Link interfaces. Depending on the version, the CAN, RS232 and/or RS485 fieldbus interfaces are also available.

  • Highlights
  • High-performance control
  • Optimal for mapp View HMI applications
  • High-quality slim design
  • Multi-touch capability
  • Widescreen variants up to 15.6" HD
  • For remote connection of I/O modules, axes and safety equipment
  • 10/100 MBit/s, e.g. for OPC UA
  • For updates and the application
  • X2X Link for direct I/O connection
  • 2x CAN
  • 1x CAN + 1x RS232
  • 1x CAN + 1x RS485

Power Panel C70 variants are terminals with an integrated PLC. The Intel Atom processor provides enough performance to allow applications to achieve cycle times down to 0.4 ms. Automation Runtime, which provides up to 8 task classes, is the basis for this. To allow optimal use of this performance, the Power Panel C70 has a wide range of integrated interfaces: POWERLINK, Ethernet, X2X Link, USB as well as optional CAN, for example.

  • For remote connection of I/O modules, axes and safety equipment
  • 10/100 Mbit/s for OPC UA, for example
  • For updates and the application
  • X2X Link for direct I/O connections
  • 2x CAN
  • 1x CAN + 1x RS232
  • 1x CAN + 1x RS485

Optimized cable outlet

  • 5.7" (side)
  • 7" (side)
  • 10.1" (bottom)

In the lower right corner of the monitor there is a button integrated into the panel overlay design. This touch button can be incorporated as a distinctive feature of your HMI application – as an elegant home or help function, for example.

Power Panel T-Series and C-Series models are available in portrait and landscape format. The touch button is located optimally in the lower right corner, so whichever format you select, it is always in the right position.

Anthracite gray with pinstripes or aluminum white with pinstripes: The perfect color for nearly all installations, available in both portrait and landscape format. These stylish pinstripe colors accentuate the quality of your HMI device and machine.

The Power Panel C80 offers the combined advantages of a powerful controller and a modern operator terminal in a single HMI device. It is installation-compatible with the Power Panel T80 and B&R Automation Panels. This gives users free rein to optimize the performance and costs of their machine.

The C80 comes with two USB interfaces, one Ethernet interface, one POWERLINK interface and one X2X Link interface. Connections for CAN and RS232/RS485 are available as optional add-ons.

I/O modules, motion control axes and safety components can be connected directly to the panel. There's no need for additional controllers. The front of the panel provides IP65 protection, making this device extremely well-suited for harsh industrial environments.

  • Highlights
  • Powerful 1.6 GHz Intel quad-core processor
  • POWERLINK and X2X Link
  • Widescreen variants from 5.7" to 15.6" HD
  • Perfect for complex mapp View HMI applications
  • For remote connection of I/O modules, axes and safety equipment
  • 10/100/1000 MBit/s, e.g. for OPC UA
  • For updates and the application
  • X2X Link for direct I/O connection
  • 2x CAN
  • 1x CAN + 1x RS232
  • 1x CAN + 1x RS485

The Power Panel T30 is a dedicated visualization terminal and can be operated in 2 different modes. It can be operated as a web browser device using standard technology (in full screen mode). Alternatively, it is also optimized for use with Visual Components. The user simply selects the desired mode during configuration. Communication is handled via standard Ethernet – ensuring all the advantages of its easy and affordable cabling.

  • Simple and robust strain relief
  • Mounting plates integrated on the housing
  • Optimally placed cable outlet
  • RJ45, 10/100 Mbit/s
  • Integrated switch
  • Simple daisy-chain wiring
  • For device updates
  • For connecting standard USB devices
  • Access from the application using function libraries
  • Automatically via the controller CPU
  • Using a USB flash drive
  • Using the integrated service page

In the lower right corner of the monitor there is a button integrated into the panel overlay design. This touch button can be incorporated as a distinctive feature of your HMI application – as an elegant home or help function, for example.

Power Panel T-Series and C-Series models are available in portrait and landscape format. The touch button is located optimally in the lower right corner, so whichever format you select, it is always in the right position.

Anthracite gray with pinstripes or aluminum white with pinstripes: The perfect color for nearly all installations, available in both portrait and landscape format. These stylish pinstripe colors accentuate the quality of your HMI device and machine.

The Power Panel T50 is equipped with an embedded browser and can also be used as a Visual Components client. The terminal series has Ethernet and USB interfaces as well as various configuration options.

Power Panel T50 devices with glass front and multi-touch technology are compact, easy to configure and perfectly suited for premium machine designs.

The high sensitivity and accuracy of the projected capacitive touch screen improves usability. The multi-touch technology also makes it possible to integrate convenient gestures like zooming and swiping.

The clear glass design also offers, in addition to a high-quality design, a cost advantage compared to non-reflective glass. The Power Panel T50 is also available with optional non-reflective glass for applications or user interfaces with this requirement.

  • Highlights
  • High-quality, slim design
  • Multi-touch capability
  • Widescreen variants up to 15.6" HD
  • Easy configuration
  • Web-based or VNC-based HMI
  • Depending on the variant:
  • 1x Ethernet interface
  • 2x Ethernet interfaces with integrated switch
  • 2x USB 2.0

The FT50 is ideal for field installation in critical areas. The panels are designed with IP67 and type 1, 12 or 4X protection on all sides, making the devices suitable for use in harsh environments as well. They are equipped with an integrated browser and can also be used as a Visual Components client.

FT50 panels with glass front and multi-touch technology are compact HMI devices, easy to configure and ideal for high-quality machine design.

The high sensitivity and accuracy of the projected capacitive touch screen improves usability. Multi-touch technology also makes it possible to integrate common gestures such as zooming and swiping.

  • Highlights
  • Power over Ethernet (PoE)
  • High-quality slim design
  • Multi-touch capability
  • Easy configuration
  • Web-based or VNC-based HMI
  • Highlights
  • Web technology
  • Harsh environmental conditions
  • Gloved operation

The Power Panel T50 mobile offers highly reliable operation for agricultural, construction and municipal vehicles and provides IP66 protection. It is available with display diagonals of 5", 7" or 10.1".

The panel has a die-cast aluminum housing that provides the necessary mechanical stability. With IP67 protection, it easily handles heat, cold, dirt, moisture, shock and vibration. The projected capacitive touch screen can even be operated in the rain. With no fans or batteries, it's also maintenance free.

A compact design, shallow installation depth and optimized arrangement of cable outlets make the Power Panel an easy-to-mount space saver. Available mounting types include standard brackets, panel mounting or front plate mounting.

  • 10/100 Mbit
  • M12 connector (communication with X90 controller)
  • Power supply
  • USB interface
  • Digital inputs and outputs

Operator terminal for high-end applications

The Power Panel T80 is an operator panel for demanding web-based HMI applications. The panel is equipped with a multi-touch glass front and is available in display diagonals ranging from 7.0" to 15.6".

The powerful Intel Atom processor enables versatile, dynamic web-based HMI and, in combination with the elegant glass front, is suitable for high-end machine design. Integrated edge protection safeguards the glass front during harsh everyday operation. The shallow installation depth makes the devices easy to install in either a control cabinet or on a swing arm system.

Optimized operating system

The Power Panel T80 operating system is optimized and completely protected against unwanted changes made by application programs. At runtime, application data is stored exclusively in the volatile random-access memory. Data fragmentation therefore poses no risk to the performance and stability of the operating system, even after years of operation. In addition, the operating system is protected from tampering.

Highlights

  • Modern web-based HMI
  • Powerful Intel Atom processor
  • Easy operation
  • Simple configuration
  • Elegant design

The multi-touch technology makes it possible to integrate commonly used gestures like swiping and zooming for intuitive, clearly structured user guidance. The projected capacitive touch screen responds precisely and reliably, even when operated while wearing thick leather gloves.

The T80 rounds off the upper end of B&R's operator terminal portfolio. Together with the T50 and T30 variants, B&R offers a comprehensive portfolio that is scalable over a wide range in terms of cost and performance.

Ethernet interface

  • Depending on the variant:
  • 1x Ethernet interface
  • 2x Ethernet interfaces with integrated switch

USB interfaces

  • 2x USB 2.0

Specific information about Power Panel T-Series and C-Series variants

Power Panel T-Series
Power Panel C-Series
Accessories

Wybierz kraj i język

B&R Logo