• Strona www
  • Numer modelu
  • Numer seryjny
Zalogowany jako UżytkownikWyloguj się

Please choose your country:

B&R Logo

Automation PC 910 from B&R with up to five slots

Automation PC910 5-slot
The latest generation of B&R industrial computers, Automation PC 910, allows you to select from housing variants with up to five PCI slots.

Box PC available in 2000 variations

B&R's AutomationPC910 is now available with 5 slots, in addition to the previously available 1-slot and 2-slot models. The housing can now be selected to allow installation of one, two or up to five PCI or PCI Express cards. By selecting just the right processor, memory and housing, customers have the freedom to design the perfect PC to meet the needs of their automation solution. Customers with computationally intensive control or image processing tasks and few peripheral hardware devices can select a quad-core processor with lots of memory and a 1-slot housing. For other tasks, a single-core processor and multiple insert cards may be more effective.

3rd generation Intel® Core™ i3/i5/i7 processors

At the heart of this powerful industrial PC you'll find the latest 3rd generation Intel® Core™ i technology. Core™ i3, Core™ i5 and Core™ i7 CPUs with up to four cores, combined with the new QM77 Express chipset provide the most performance currently available for industrial PCs.

Industrial PC with flexible customization

The AutomationPC910 features a huge selection of interfaces, including four USB 3.0 ports. The insert cards make it possible to integrate functions into the AutomationPC that would otherwise require a separate device. Having B&R's powerful box PC handle these tasks frees up cabinet space and lowers total costs.

About B&R

B&R is a privately owned company with headquarters in Austria and offices all around the world. As a global leader in industrial automation, B&R combines state-of-the-art technology with advanced engineering to provide customers in virtually every industry with complete solutions for machine and process automation, motion control, HMI and integrated safety technology. With industrial fieldbus communication standards like POWERLINK and openSAFETY as well as the powerful Automation Studio software development environment, B&R is constantly redefining the future of automation engineering. The innovative spirit that keeps B&R at the forefront of industrial automation is driven by a commitment to simplifying processes and exceeding customer expectations.

For more information, visit www.br-automation.com.

When reprinting this press release, please send a copy to:

Bernecker + Rainer Industrie-Elektronik Ges.m.b.H.
Corporate Communications
B&R Strasse 1
A-5142 Eggelsberg
Austria, Europe

Automation PC910 5-slot
Nasza strona internetowa używa plików cookies (tzw. ciasteczka) w celach statystycznych, reklamowych oraz funkcjonalnych. Dzięki nim możemy indywidualnie dostosować stronę do twoich potrzeb. Każdy użytkownik może zaakceptować pliki cookies albo ma możliwość wyłączenia ich w przeglądarce, dzięki czemu nie będą zbierane żadne informacje. Więcej informacji znajdziesz w Polityce Prywatności.