• Strona www
  • Numer modelu
  • Numer seryjny
Login
Zalogowany jako UżytkownikWyloguj się
Ładowanie...
Polski

Please choose your country:

B&R Logo

Cable assignments

  • Motor 8LS
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically for
    Servo drives 3)
    Type
    Type
    Connector size
    Power connection
    speedtec
    Size 1.0
    8CMxxx.12-0 1)
    0.75 mm²
    8V1010.xxx-2
    8V1016.xxx-2
    8CMxxx.12-1 1)
    1.5 mm²
    8V1022.xxx-2
    8V1045.xxx-2
    8V1090.xxx-2
    8CMxxx.12-3 1)
    4 mm²
    8V1180.xxx-2
    8V1320.xxx-2
    Size 1.5
    8CMxxx.19-3 1)
    8CMxxx.12-5 1)
    10 mm²
    8V1640.xxx-2
    8V128M.xxx-2
    Encoder connection
    EnDat 2.1
    speedtec
    Size 1.0
    8CExxx.12-1 1)
    ---
    ---
    EnDat 2.2
    springtec
    ---
    8BCFxxxx.1221B-0 1)
    Resolver
    speedtec
    Size 1.0
    8CRxxx.12-1 1)
    Hybrid connector
    speedtec
    Size 1.0
    8CHxxx.12-1 1)
    1.5 mm²
    8V1010.xxx-2
    8V1016.xxx-2
    8V1022.xxx-2
    8V1045.xxx-2
    8V1090.xxx-2
    8CHxxx.12-3 1)
    4 mm²
    8V1180.xxx-2
    8V1320.xxx-2
    8LS motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
    3)
    It may be necessary to adapt the motor cable to the construction of the servo drive.
  • Motor 8LV
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically for
    Servo drives 3)
    Type
    Type
    Connector size
    Power connection
    springtec
    ---
    8BCMxxxx.1034C-0 1)
    0.75 mm²
    8V101x.50x-2
    speedtec
    Size 1.0
    8CMxxx.12-0 1)
    0.75 mm²
    8V1010.xxx-2
    8V1016.xxx-2
    8V1022.xxx-2
    8V1045.xxx-2
    8V1090.xxx-2
    8CMxxx.12-1 1)
    1.5 mm²
    Encoder connection
    EnDat 2.2
    springtec
    ---
    8BCFxxxx.1221B-0 1)
    ---
    ---
    Resolver
    8BCRxxxx.1121A-0 1)
    Hybrid connector
    speedtec
    Size 1.0
    8CHxxx.12-1 1)
    1.5 mm²
    8V1010.xxx-2
    8V1016.xxx-2
    8V1022.xxx-2
    8V1045.xxx-2
    8V1090.xxx-2
    8LV motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
    3)
    It may be necessary to adapt the motor cable to the construction of the servo drive.
  • Motor 8JS
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically for
    Servo drives 3)
    Type
    Type
    Connector size
    Power connection
    speedtec
    Size 1.0
    8CMxxx.12-0 1)
    0.75 mm²
    8V1010.xxx-2
    8V1016.xxx-2
    8CMxxx.12-1 1)
    1.5 mm²
    8V1022.xxx-2
    8V1045.xxx-2
    8V1090.xxx-2
    8CMxxx.12-3 1)
    4 mm²
    8V1180.xxx-2
    8V1320.xxx-2
    Size 1.5
    8CMxxx.19-3 1)
    8CMxxx.12-5 1)
    10 mm²
    8V1640.xxx-2
    8V128M.xxx-2
    Encoder connection
    EnDat 2.1
    speedtec
    Size 1.0
    8CExxx.12-1 1)
    ---
    ---
    Resolver
    8CRxxx.12-1 1)
    8JS motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
    3)
    It may be necessary to adapt the motor cable to the construction of the servo drive.
  • Motor 8KS
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically for
    Servo drives 3)
    Type
    Type
    Connector size
    Power connection
    Terminal box
    ---
    8CMxxx.10-5 4)
    10 mm²
    ---
    8CMxxx.12-8 4)
    35 mm²
    Encoder connection
    EnDat 2.1
    speedtec
    Size 1.0
    8CExxx.12-11)
    ---
    ---
    EnDat 2.2
    springtec
    ----
    8BCFxxxx.1221B-0 1)
    Resolver
    speedtec
    Size 1.0
    8CRxxx.12-1 1)
    8KS motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
    3)
    It may be necessary to adapt the motor cable to the construction of the servo drive.
    4)
    Not pre-assembled. The cable must be adapted to the power connection by the customer.
  • Motor 8LT
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically for servo drives
    Type
    Type
    Connector size
    Power connection
    speedtec
    Size 1.0
    8CMxxx.12-0 1)
    0.75 mm²
    8V1010.xxx-2
    8V1016.xxx-2
    8CMxxx.12-1 1)
    1.5 mm²
    8V1022.xxx-2
    8V1045.xxx-2
    8V1090.xxx-2
    8CMxxx.12-3 1)
    4 mm²
    8V1180.xxx-2
    8V1320.xxx-2
    Size 1.5
    8CMxxx.19-3 1)
    8CMxxx.12-5 1)
    10 mm²
    8V1640.xxx-2
    8V128M.xxx-2
    ---
    8CMxxx.12-8 3)
    35 mm²
    ---
    Encoder connection
    EnDat 2.1
    speedtec
    Size 1.0
    8CExxx.12-1 1)
    ---
    ---
    EnDat 2.2
    springtec
    ---
    8BCFxxxx.1221B-0 1)
    8LT motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
    3)
    Not pre-assembled. The cable must be adapted to the power connection by the customer.
Ejemplo
Share
Nasza strona internetowa używa plików cookies (tzw. ciasteczka) w celach statystycznych, reklamowych oraz funkcjonalnych. Dzięki nim możemy indywidualnie dostosować stronę do twoich potrzeb. Każdy użytkownik może zaakceptować pliki cookies albo ma możliwość wyłączenia ich w przeglądarce, dzięki czemu nie będą zbierane żadne informacje. Więcej informacji znajdziesz w Polityce Prywatności.