Kies land en taal alstublieft

Power Panel C80 with integrated controller

The Power Panel C80 offers the combined advantages of a powerful controller and a modern operator terminal in a single HMI device. The C80 is installation-compatible with the Power Panel T80 and B&R Automation Panels. This gives users free rein to optimize the performance and costs of their machine.

Power Panel C80

Ultra-thin Power Panels

B&R now also offers its Power Panel T-Series and C-Series for swing arm mounting. The compact terminals feature all-round IP67 protection and are perfectly suited for use right at the machine. The devices are available in widescreen format in five sizes from 5.0" to 21.5".

16.5 or 26 mm deep

Kies land en taal alstublieft

B&R Logo

Please choose country

B&R Logo