Kies land en taal alstublieft

New curved segment

The intelligent SuperTrak track system now includes a new 180° curved segment. The new curve allows higher shuttle speeds and greater holding and propulsive forces. This boosts the productivity of the entire system.

180° curved segment

Safe Torque Off

B&R has integrated the Safe Torque Off (STO) safety function into its intelligent ACOPOStrak track system. After an emergency stop, all shuttle positions and motion sequences remain stored.

Safety function STO

Smart cooling

Motor segments for the intelligent ACOPOStrak system are now also available with built-in liquid cooling. This extends the track's performance capacity. The cooling system is integrated directly in the motor segment, so the cooling system requires no additional installation.

Cooling system

Vertical mounting

The intelligent SuperTrak track system is now also available in a variant designed for vertical mounting. This helps to optimize the output per square meter of floor space. It also makes it much easier to access the electronics.

Easier installation

ACOPOStrak for washdown

An IP69K-rated variant of the intelligent ACOPOStrak system is now available. The new version of the track can be pressure washed at temperatures of up to 80°C.

ACOPOStrak for washdown

Kies land en taal alstublieft

B&R Logo