Kies land en taal alstublieft

Materiaal nummer Omschrijving
X20BC00G3 X20 bus controller, 1 EtherCAT interface, 2x RJ45, order bus base, power supply module and terminal block separately.
X20IF10G3-1 X20 interface module for DTM configuration, 1 EtherCAT slave interface, electrically isolated
X67BCG321.L12 X67 bus controller, 1 EtherCAT interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module

Kies land en taal alstublieft

B&R Logo