Kies land en taal alstublieft

Materiaal nummer Omschrijving
8LTB94.ee003ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 4, nominal speed 300 rpm
8LTB94.ee005ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 4, nominal speed 500 rpm
8LTB94.ee010ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 4, nominal speed 1000 rpm
8LTB95.ee003ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 5, nominal speed 300 rpm
8LTB95.ee005ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 5, nominal speed 500 rpm
8LTB95.ee010ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 5, nominal speed 1000 rpm
8LTB96.ee003ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 6, nominal speed 300 rpm
8LTB96.ee005ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 6, nominal speed 500 rpm
8LTB96.ee010ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 6, nominal speed 1000 rpm
8LTB97.ee003ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 7, nominal speed 300 rpm
8LTB97.ee005ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 7, nominal speed 500 rpm
8LTB97.ee010ffgg-0 Synchronous motor, self-cooling, hollow shaft, size 9, length 7, nominal speed 1000 rpm

Kies land en taal alstublieft

B&R Logo