Kies land en taal alstublieft

Materiaal nummer Omschrijving
8LSA25.D8060S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC, D8 ind. EnDat 2.2 single-turn
8LSA25.D8060S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 40 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm D8 2.2 ind. single-turn
8LSA25.D8060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 2.20 Nm, D8 ind. EnDat 2.2 single-turn
8LSA25.D8060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 40 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 2.20 Nm D8 2.2 ind. 32-line single-turn
8LSA25.D9060S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC, D9 ind. EnDat 2.2 multi-turn 4096 rev.
8LSA25.D9060S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 40 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, D9 2.2 ind. multi-turn
8LSA25.D9060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 2.20 Nm, D9 ind. EnDat 2.2 multi-turn 4096 rev.
8LSA25.D9060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 40 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 2.20 Nm D9 2.2 ind. multi-turn
8LSA25.R0060D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 0.600 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 40 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC, 2-pin R0 resolver
8LSA25.R0060D100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, without brake, shaft key, angled connector (swivel), centering diameter 40 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R0 resolver
8LSA25.R0060D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm stall torque: 0.600 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 40 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 2.20 Nm, 2-pin R0 resolver
8LSA25.R0060D300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 0.600 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 40 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 2.20 Nm, R0 resolver 2-pin
8LSA35.DA030S000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 2.300 Nm; no brake; smooth shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DA EnDat single-turn (inductive) 32-line
8LSA35.DA030S100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 2.300 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA35.DA030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DA ind. 32-line single-turn. V2
8LSA35.DA030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn
8LSA35.DA060S000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 2.300 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DA ind. 32-line single-turn V2
8LSA35.DA060S100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 2.300 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA35.DA060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DA ind. 32-line single-turn. V2
8LSA35.DA060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn
8LSA35.DB030S000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 2.300 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB ind. 32-line multi-turn V2
8LSA35.DB030S100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 2.300 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB 2.2 ind. 32-line multi-turn
8LSA35.DB030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel), single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DB ind. 32-line multi-turn. V2
8LSA35.DB030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA35.DB060S000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 2.300 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB ind. 32-line multi-turn V2
8LSA35.DB060S100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 2.300 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB 2.2 ind. 32-line multi-turn
8LSA35.DB060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DB ind. 32-line multi-turn V2
8LSA35.DB060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA35.EA030D000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 2.300 Nm; no brake; smooth shaft; angled connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; EA ind. 32-line single-turn V2.5
8LSA35.EA030D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, EA ind. 32-line single-turn. V2
8LSA35.EA060D000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 2.300 Nm; no brake; smooth shaft; angled connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; EA ind. 32-line single-turn V2
8LSA35.EA060D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, EA ind. 32-line single-turn. V2
8LSA35.EB030D000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 2.300 Nm; no brake; smooth shaft; angled connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; EB ind. 32-line multi-turn
8LSA35.EB030D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, EB ind. 32-line multi-turn V2
8LSA35.EB060D000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 2.300 Nm; no brake; smooth shaft; angled connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; EB ind. 32-line multi-turn V2
8LSA35.EB060D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, EB ind. 32-line multi-turn V2
8LSA35.R2030D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, without holding brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC, 2-pin R2 resolver
8LSA35.R2030D100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, without brake, shaft key, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA35.R2030D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 2.300 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 4.00 Nm, 2-pin R2 resolver
8LSA35.R2030D300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 4.00 Nm, 2-pin R2 resolver
8LSA35.R2060D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm stall torque: 2.300 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA35.R2060D100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, without brake, shaft key, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA35.R2060D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm stall torque: 2.300 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 4.00 Nm, 2-pin R2 resolver
8LSA35.R2060D300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 2.300 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 4.00 Nm, 2-pin R2 resolver
8LSA37.DA030S000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 3.600 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DA ind. 32-line single-turn V2
8LSA37.DA030S100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 3.600 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA37.DA030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DA ind. 32-line single-turn V2
8LSA37.DA030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn
8LSA37.DA060S000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 3.600 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DA ind. 32-line single-turn V2
8LSA37.DA060S100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 3.600 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA37.DA060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.0 Nm, DA ind. 32-line single-turn V2
8LSA37.DA060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DA 2.2 ind. 32-line single-turn
8LSA37.DB030S000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 3.600 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB ind. 32-line multi-turn
8LSA37.DB030S100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 3.600 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB 2.2 ind. 32-line multi-turn
8LSA37.DB030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DB ind. 32-line multi-turn V2
8LSA37.DB030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA37.DB060S000-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 3.600 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB ind. 32-line multi-turn V2
8LSA37.DB060S100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 6000 rpm stall torque: 3.600 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB 2.2 ind. 32-line multi-turn
8LSA37.DB060S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm, stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.0 Nm, DB ind. 32-line multi-turn V2
8LSA37.DB060S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 80 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 4.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA37.R2030D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 3.600 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA37.R2030D100-3 Synchronous motor; number of pole pairs: 4 pairs; nominal speed: 3000 rpm stall torque: 3.600 Nm; no brake; keyed shaft; angled connector (swivel); centering diameter 80 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; R2 resolver 2-pin
8LSA37.R2030D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 3.20 Nm, 2-pin R2 resolver
8LSA37.R2030D300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 4.00 Nm, R2 resolver 2-pin
8LSA37.R2060D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm stall torque: 3.600 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA37.R2060D100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, without brake, shaft key, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA37.R2060D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6,000 rpm stall torque: 3.600 Nm, with brake, smooth shaft, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 4.0 Nm, 2-pin R2 resolver
8LSA37.R2060D300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 6000 rpm stall torque: 3.600 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 80 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 4.00 Nm, 2-pin R2 resolver
8LSA44.DA030S000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 6.000 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DA ind. 32-line single-turn V2
8LSA44.DA030S100-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 6.000 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA44.DA030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DA ind. 32-line single-turn. V2
8LSA44.DA030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DA 2.2 ind. 32-line single-turn
8LSA44.DA060S000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 6.000 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DA ind. 32-line single-turn V2
8LSA44.DA060S100-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 6.000 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA44.DA060S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DA ind. 32-line single-turn. V2
8LSA44.DA060S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DA 2.2 ind. 32-line single-turn
8LSA44.DB030S000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 6.000 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB ind. 32-line multi-turn V2
8LSA44.DB030S100-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 6.000 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB 2.2 ind. 32-line multi-turn
8LSA44.DB030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DB ind. 32-line multi-turn V2
8LSA44.DB030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA44.DB060S000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 6.000 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB ind. 32-line multi-turn V2
8LSA44.DB060S100-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 6.000 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB 2.2 ind. 32-line multi-turn
8LSA44.DB060S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DB ind. 32-line multi-turn V2
8LSA44.DB060S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA44.EA030D000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 6.000 Nm; no brake; smooth shaft; angled connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; EA ind. 32-line single-turn V2
8LSA44.EA030D200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, EA ind. 32-line single-turn. V2
8LSA44.EA060D000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 6.000 Nm; no brake; smooth shaft; angled connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; EA ind. 32-line single-turn V2
8LSA44.EA060D200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, EA ind. 32-line single-turn. V2
8LSA44.EB030D000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, EB ind. 32-line multi-turn V2
8LSA44.EB030D200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, EB ind. 32-line multi-turn V2
8LSA44.EB060D000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 6.000 Nm; no brake; smooth shaft; angled connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; EB ind. 32-line multi-turn V2
8LSA44.EB060D200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 6.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, EB ind. 32-line multi-turn V2
8LSA44.R2030D000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm stall torque: 6.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA44.R2030D100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 6.000 Nm, without brake, shaft key, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA44.R2030D200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm stall torque: 6.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 8.00 Nm, 2-pin R2 resolver
8LSA44.R2030D300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 8.00 Nm, 2-pin R2 resolver
8LSA44.R2060D000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm stall torque: 6.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA44.R2060D100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 6.000 Nm, without brake, shaft key, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA44.R2060D200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm stall torque: 6.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 8.00 Nm, 2-pin R2 resolver
8LSA44.R2060D300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 6.000 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 8.00 Nm, 2-pin R2 resolver
8LSA46.DA030S000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 10.000 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DA ind. 32-line single-turn V2
8LSA46.DA030S100-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 10.000 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA46.DA030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 10.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DA ind. 32-line single-turn. V2
8LSA46.DA030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DA 2.2 ind. 32-line single-turn
8LSA46.DA060S000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 10.000 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DA ind. 32-line single-turn V2
8LSA46.DA060S100-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 10.000 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA46.DA060S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm, stall torque: 10.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DA ind. 32-line single-turn. V2
8LSA46.DA060S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DA 2.2 ind. 32-line single-turn
8LSA46.DB030S000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 10.000 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB ind. 32-line multi-turn V2
8LSA46.DB030S100-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 10.000 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB 2.2 ind. 32-line multi-turn
8LSA46.DB030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 10.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DB ind. 32-line multi-turn. V2
8LSA46.DB030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA46.DB060S000-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 10.000 Nm; no brake; smooth shaft; angled connector (swivel) single-cable solution; centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB ind. 32-line multi-turn V2
8LSA46.DB060S100-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 6000 rpm stall torque: 10.000 Nm; no brake; keyed shaft; angled hybrid connector (swivel); centering diameter 95 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 0.00 Nm; DB 2.2 ind. 32-line multi-turn
8LSA46.DB060S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm, stall torque: 10.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 95 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 8.00 Nm, DB ind. 32-line multi-turn V2
8LSA46.DB060S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 95 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 8.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA46.R2030D000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm stall torque: 10.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA46.R2030D100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 10.000 Nm, without brake, shaft key, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA46.R2030D200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm stall torque: 10.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 8.00 Nm, 2-pin R2 resolver
8LSA46.R2030D300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 8.00 Nm, 2-pin R2 resolver
8LSA46.R2060D000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm stall torque: 10.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA46.R2060D100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, without brake, shaft key, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA46.R2060D200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6,000 rpm stall torque: 10.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 8.00 Nm, 2-pin R2 resolver
8LSA46.R2060D300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 6000 rpm stall torque: 10.000 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 95 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 8.00 Nm, 2-pin R2 resolver
8LSA55.DA030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA55.DA030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 130 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA55.DA030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DA ind. 32-line single-turn. V2
8LSA55.DA030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 130 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 15.00 Nm DA 2.2 ind. 32-line single-turn
8LSA55.DB030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA55.DB030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 130 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn
8LSA55.DB030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DB ind. 32-line multi-turn V2
8LSA55.DB030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 130 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 15.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA55.EA030D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, EA ind. 32-line single-turn V2
8LSA55.EA030D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, EA ind. 32-line single-turn. V2
8LSA55.EB030D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, EB ind. 32-line multi-turn V2
8LSA55.EB030D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 12.500 Nm, motor with holding brake, smooth shaft angled connector (swivel), centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, EB ind. 32-line multi-turn V2
8LSA55.R2030D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 12.500 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA55.R2030D100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, without brake, shaft key, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, R2 resolver 2-pin
8LSA55.R2030D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 12.500 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 15.00 Nm, 2-pin R2 resolver
8LSA55.R2030D300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 12.500 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 15.00 Nm, 2-pin R2 resolver
8LSA57.DA030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 20.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA57.DA030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 130 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA57.DA030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 20.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DA ind. 32-line single-turn. V2
8LSA57.DA030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 130 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 15.00 Nm DA 2.2 ind. 32-line single-turn
8LSA57.DB030S000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 20.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB 2.2 ind. 32-line multi-turn V2
8LSA57.DB030S100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 130 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn
8LSA57.DB030S200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 20.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 130 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 15.00 Nm, DB ind. 32-line multi-turn V2
8LSA57.DB030S300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 130 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 15.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA57.R2030D000-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 20.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA57.R2030D100-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, without brake, shaft key, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA57.R2030D200-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm stall torque: 20.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 15.00 Nm, 2-pin R2 resolver
8LSA57.R2030D300-3 Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3000 rpm stall torque: 20.000 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 130 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 15.00 Nm, 2-pin R2 resolver
8LSA73.DA030S000-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm, stall torque: 26.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA73.DA030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 180 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA73.DA030S200-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm, stall torque: 26.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC brake holding torque: 47 Nm, DA ind. 32-line single-turn. V2
8LSA73.DA030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 180 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 47.0 Nm DA 2.2 ind. 32-line single-turn.
8LSA73.DB030S000-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm, stall torque: 26.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA73.DB030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 180 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn.
8LSA73.DB030S200-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm, stall torque: 26.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel), single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal, 560 VDC, brake holding torque: 47.00 Nm, DB ind. 32-line multi-turn. V2
8LSA73.DB030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 180 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 47.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA73.R2030D000-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm stall torque: 26.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 180 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA73.R2030D100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, without brake, shaft key, angled connector (swivel), centering diameter 180 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA73.R2030D200-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm stall torque: 26.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 180 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 47.00 Nm, 2-pin R2 resolver
8LSA73.R2030D300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 26.000 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 180 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 47.00 Nm, 2-pin R2 resolver
8LSA75.DA030S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 43.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DA ind. 32-line single-turn V2
8LSA75.DA030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, without brake, shaft key single-cable solution angled (swivel), centering diameter 180 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm DA 2.2 ind. 32-line single-turn
8LSA75.DA030S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 43.000 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 47.00 Nm, DA ind. 32-line single-turn. V2
8LSA75.DA030S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, motor with holding brake, shaft key single-cable solution, angled (swivel), centering diameter 180 mm j6 fit, self-cooling, type A construction, IP64 protection without oil seal, 560 VDC, holding torque of brake: 47.00 Nm DA 2.2 ind. 32-line single-turn
8LSA75.DB030S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm, stall torque: 40.000 Nm, without brake, smooth shaft, angled connector (swivel) single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 0.00 Nm, DB ind. 32-line multi-turn V2
8LSA75.DB030S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, without brake, shaft key, single-cable solution angled (swivel), centering diameter 180 mm, j6 fit self-cooling, type A construction, IP64 protection, without oil seal, 560 VDC, holding torque of brake: 0.00 Nm, DB 2.2 ind. 32-line multi-turn
8LSA75.DB030S200-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm stall torque: 40.000 Nm, motor with holding brake, smooth shaft angled connector (swivel), single-cable solution, centering diameter 180 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 47.00 Nm, DB ind. 32-line multi-turn. V2
8LSA75.DB030S300-3 Synchronous motor; number of pole pairs: 5 pairs; nominal speed: 3000 rpm stall torque: 43.000 Nm; motor with holding brake; keyed shaft; angled hybrid connector (swivel); centering diameter 180 mm; j6 fit (self-cooling, construction type A); IP64 protection; without oil seal 560 VDC; brake holding torque: 47.00 Nm DB 2.2 ind. 32-line multi-turn
8LSA75.R2030D000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3,000 rpm stall torque: 43.000 Nm, without brake, smooth shaft, angled connector (swivel), centering diameter 180 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA75.R2030D100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, without brake, shaft key, angled connector (swivel), centering diameter 180 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 0.00 Nm, 2-pin R2 resolver
8LSA75.R2030D200-3 Synchronous motor, number of pole pairs: 3 pairs, nominal speed: 3,000 rpm stall torque: 40.000 Nm, motor with holding brake, smooth shaft, angled connector (swivel), centering diameter 180 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 47.00 Nm, 2-pin R2 resolver
8LSA75.R2030D300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 3000 rpm stall torque: 43.000 Nm, motor with holding brake, shaft key, angled connector (swivel), centering diameter 180 mm, j6 fit self-cooling, type A, IP64 protection, without oil seal 560 VDC, holding torque of brake: 47.00 Nm, 2-pin R2 resolver
8LSAA2.D8045S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, without brake, smooth shaft, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D8 2.2 ind. single-turn
8LSAA2.D8045S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, without brake, shaft key, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D8 2.2 ind. single-turn
8LSAA2.D8045S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, motor with holding brake, smooth shaft single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D8 2.2 ind. single-turn
8LSAA2.D8045S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, motor with holding brake, shaft key single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D8 2.2 ind. single-turn
8LSAA2.D9045S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm, stall torque: 1.4 Nm, smooth shaft, swivel angled connector (single-cable solution), centering diameter 60 mm, j6 fit, flange size 70 mm, self-cooling, construction type A, IP64 protection, without oil seal 560 VDC, D9 2.2 ind. multi-turn
8LSAA2.D9045S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, without brake, shaft key, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D9 2.2 ind. multi-turn
8LSAA2.D9045S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, motor with holding brake, smooth shaft single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D9 2.2 ind. multi-turn
8LSAA2.D9045S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 1.400 Nm, motor with holding brake, shaft key single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D9 2.2 ind. multi-turn
8LSAA4.D8045S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, without brake, smooth shaft, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D8 2.2 ind. single-turn
8LSAA4.D8045S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, without brake, shaft key, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D8 2.2 ind. single-turn
8LSAA4.D8045S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, motor with holding brake, smooth shaft single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D8 2.2 ind. single-turn
8LSAA4.D8045S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, motor with holding brake, shaft key single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D8 2.2 ind. single-turn
8LSAA4.D9045S000-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, without brake, smooth shaft, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D9 2.2 ind. multi-turn
8LSAA4.D9045S100-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, without brake, shaft key, single-cable solution (swivel), single-cable solution, centering diameter 60 mm, j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 0.00 Nm, D9 2.2 ind. multi-turn
8LSAA4.D9045S200-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, motor with holding brake, smooth shaft single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D9 2.2 ind. multi-turn
8LSAA4.D9045S300-3 Synchronous motor, number of pole pairs: 5 pairs, nominal speed: 4500 rpm stall torque: 3.200 Nm, motor with holding brake, shaft key single-cable solution (swivel), single-cable solution, centering diameter 60 mm j6 fit (self-cooling, construction type A), without oil seal, 560 VDC brake holding torque: 3.20 Nm, D9 2.2 ind. multi-turn

Kies land en taal alstublieft

B&R Logo