Kies land en taal alstublieft

Materiaal nummer Omschrijving
5AC800.EXT1-00 Keypad extension for the Automation Panel 800; USB interface; IP65 protection
5AC800.EXT2-00 Keypad extension for the left side of the Automation Panel 800; 20 function keys and 20 system keys; IP65 protection
5AC800.EXT2-01 Keypad extension for the right side of the Automation Panel 800; 20 function keys and 20 system keys; IP65 protection
5AC800.EXT3-00 Keypad extension for the left side of the Automation Panel 800; 16 function keys, 8 illuminated ring keys; IP65 protection
5AC800.EXT3-01 Keypad extension for the right side of the Automation Panel 800; 16 function keys, 8 illuminated ring keys; IP65 protection
5AC800.EXT3-02 Keypad extension for the left side of the Automation Panel 800; 4 function keys, 12 illuminated ring keys, E-stop, key switch, IP65 protection
5AC800.EXT3-03 Keypad extension for the right side of the Automation Panel 800; 4 function keys, 12 illuminated ring keys, E-stop, key switch, IP65 protection
5AC800.EXT3-04 Keypad extension for the left side of the Automation Panel 800; 12 function keys, 8 illuminated ring keys, E-stop, key switch, IP65 protection
5AC800.EXT3-05 Keypad extension for the right side of the Automation Panel 800; 12 function keys, 8 illuminated ring keys, E-stop, key switch, IP65 protection

Kies land en taal alstublieft

B&R Logo