Kies land en taal alstublieft

Materiaal nummer:
AP:XB-EDUCATION
Omschrijving:
Education license Model number: AP:XB-EDUCATION / Item text: APROL Education license bundle The APROL Education license allows the following functions to be enabled: Function 1: APROL (Engineering System/ Runtime System/ Operator System/ Gateway Server) Function 2: Automation Studio Edition APROL Function 3: SafeDesigner The "B&R license code" allows activation of APROL system functions via software registration at www.br-automation.com in the Service/Software Registration area. Purpose: This license is not permitted for use on production systems; it is only permitted to be used for educational purposes at educational institutions (apprenticeship workshops, schools, universities, etc.). Valid duration of the license: The validity of the license is not subject to time limitations. The APROL Education license is purchased for an APROL major release (e.g. R 4.0), and all builds for this major release (e.g. R 4.0-01 - R 4.0-10) can be downloaded from the B&R website and installed free of charge. The life cycle for an APROL major release is typically 24-36 months. Hardware dongle with unique ID for long-term licensing: 1 PC. 0TG1000.02 - Technology Guard 3rd-party licenses for the Engineering environment: 1x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1x 5SWWI7.1100-ENG Win7 Pro 32-bit SP1 DVD

Kies land en taal alstublieft

B&R Logo