• Minimum space requirement in the control cabinet due to a thin design
  • Maintenance-free due to electrolytic capacitors
  • High system availability due to long capacitor service life
  • Electronic switching unit and energy storage in one housing
  • Maximum energy efficiency
  • Can be used with power supplies in the low power range due to soft startup
  • Temperature range: -25°C to +70°C
  • International certification package
Materiaalnummer Omschrijving
0PB0200.3 24 VDC buffer module, 0 to 20 A, buffer time 0.2 s at 20 A to 2 s at 2 A, top-hat rail installation

Graag land en taal kiezen

B&R Logo