Materiaalnummer Omschrijving
0AC200.91 Lithium batteries, 4 pcs., 3 V / 950 mAh cylindrical. We hereby state that the lithium cells contained in this shipment qualify as "partly regulated". Handle with care. If the package is damaged, inspect the cells, repack intact cells and protect the cells against short circuit. For emergency information, call RENATA SA at +41 61 319 28 27.
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell

Graag land en taal kiezen

B&R Logo