Kies land en taal alstublieft

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 8
Nominal power PN [W] 4084
Nominal current IN [A] 10,4
Stall torque M0 [Nm] 13
Stall current I0 [A] 16
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 72,9
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0,81
Voltage constant KE [V/1000 rpm] 49,2
Stator resistance R2ph [Ω] 0,48
Stator inductance L2ph [mH] 4,4
Electrical time constant tel [ms] 9,1
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4,39
Weight without brake m [kg] 7,3
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0,54
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0220
Cross section for B&R motor cables [mm2] 4
Materiaal nummer:
8LSE46.ee060ffgg-0
Omschrijving:
Synchronous motor, self cooling; Size 4; Length 6; Rated speed 6000 rpm;

Kies land en taal alstublieft

B&R Logo