Kies land en taal alstublieft

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 3
Nominal torque Mn [Nm] 75,4
Nominal power PN [W] 11844
Nominal current IN [A] 23,13
Stall torque M0 [Nm] 89,7
Stall current I0 [A] 27,5
Maximum torque Mmax [Nm] 204
Maximum current Imax [A] 79
Maximum speed nmax [rpm] 3600
Torque constant KT [Nm/A] 3,26
Voltage constant KE [V/1000 rpm] 196,9
Stator resistance R2ph [Ω] 0,34
Stator inductance L2ph [mH] 12,5
Electrical time constant tel [ms] 36,76
Thermal time constant ttherm [min] 65
Moment of inertia J [kgcm2] 114
Weight without brake m [kg] 65,7
Holding brake
Holding torque of brake MBr [Nm] 130
Mass of brake [kg] 5,35
Moment of inertia of brake JBr [kgcm2] 53
Recommendations
ACOPOS 8Vxxxx.xx... 1320
ACOPOSmulti 8BVIxxxx... 0330
Cross section for B&R motor cables [mm2] 4
Connector size 1,5
Materiaal nummer:
8LSC84.ee015ffgg-0
Omschrijving:
Synchronous motor, external cooling, size 8, length 4, rated speed 1500 rpm
Certificaten Versie (datum) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB
Documentatie Versie (datum) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB

Kies land en taal alstublieft

B&R Logo