Kies land en taal alstublieft

Gearbox
Number of gear stages 1
Gear ratio i 10
Nominal output torque T2N [Nm] 27,0
Max. output torque T2max [Nm] 43,0
Emergency stop torque T2stop [Nm] 90
Idle torque [Nm] at 20°C and 3000 rpm 0,25
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4050
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 3700
Max. drive speed n1max [rpm] 14000
Max. backlash Jt [arcmin] 3
Reduced backlash Jt [arcmin] less than 2
Torsional rigidity Ct21 [Nm/arcmin] 6,0
Tilting rigidity C2K [Nm/arcmin] 0,0
Max. breakdown torque M2Kmax [Nm] 0,0
Max. radial force Frmax [N] for 30,000 h 3200
Max. radial force Frmax [N] for 20,000 h 3200
Max. axial force Famax [N] for 30,000 h 3900
Max. axial force Famax [N] for 20,000 h 4400
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 98
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP65
Weight m [kg] 1,90
Moment of inertia J1 [kgcm2] 0,250
Materiaal nummer:
8GP65-070hh010klmm
Omschrijving:
Koaxiales PG, i = 010, 1 stage, IP 65

Kies land en taal alstublieft

B&R Logo