Materiaalnummer Omschrijving
80CM01001.61-01 Motor cable, length 1 m, 5x 0.75 mm², for stepper motors with HIPERFACE encoder, series 915 power connector on the motor side, can be used in cable drag chains
80CM02001.61-01 Motor cable, length 2 m, 5x 0.75 mm², for stepper motors with HIPERFACE encoder, series 915 power connector on the motor side, can be used in cable drag chains
80CM03001.61-01 Motor cable, length 3 m, 5x 0.75 mm², for stepper motors with HIPERFACE encoder, series 915 power connector on the motor side, can be used in cable drag chains
80CM05001.61-01 Motor cable, length 5 m, 5x 0.75 mm², for stepper motors with HIPERFACE encoder, series 915 power connector on the motor side, can be used in cable drag chains
80CM10001.61-01 Motor cable, length 10 m, 5x 0.75 mm², for stepper motors with HIPERFACE encoder, series 915 power connector on the motor side, can be used in cable drag chains
80CM15001.61-01 Motor cable, length 15 m, 5x 0.75 mm², for stepper motors with HIPERFACE encoder, series 915 power connector on the motor side, can be used in cable drag chains
80CM20001.61-01 Motor cable, length 20 m, 5x 0.75 mm², for stepper motors with HIPERFACE encoder, series 915 power connector on the motor side, can be used in cable drag chains

Graag land en taal kiezen

B&R Logo