Materiaalnummer Omschrijving
X67DC1198 X67 digital counter module, 2x 3 inputs 5 V for SSI 1 Mbit/s or ABR 250 kHz, 8 digital channels 24 VDC, 0.1 A, configurable as inputs or outputs, 4 AB counters 100 kHz, 4x comparator outputs or 2x PWM outputs, local time measurement functions
X67DC2322 X67 resolver module, 2x 14-bit resolver input BRX/BRT, 2 digital inputs, 24 VDC, sink, 2 digital outputs, 0.5 A, source
X67DM1321 X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X67DM1321.L08 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors, high-density module
X67DM1321.L12 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, high-density module
X67DM9321 X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, X2X Link address switch
X67DM9321.L12 X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors, X2X Link address switch, high-density module

Graag land en taal kiezen

B&R Logo