Material NumberDescriptionCompare products ...
B&R Logo
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
한국어

Please choose your country:

Follow us:

Operating systems

Windows

With Windows operating systems, B&R offers the standard from the PC world to controllers and visualization applications as well. Windows Embedded 8.1 Industry Professional, Windows 7 and Windows XP Professional can be selected as well as modular variants for embedded use.

Linux Messetafeln

A Linux or GNU/Linux system is an open, Unix-like multiuser operating system based on the Linux kernel and GNU software. Widespread use and commercial applications were made possible starting in 1992 with the licensing of the Linux kernel under the GPL.

lib.block.product.categories

Windows 10 IoT Enterprise

Windows_10_Logo

Windows 10 IoT Enterprise offers the ideal foundation for industrial applications. IoT stands for Internet of Things and represents a focus on universal connectivity of all devices. Windows 10 IoT Enterprise corresponds with the full version of Windows 10, plus advanced safety and locking mechanisms. As the ideal basis for HMI applications with touch screen capabilities, it also offers many additional possibilities that increase system security.

B&R supports Windows 10 IoT Enterprise for 64-bit systems. The system is designed specifically for industrial applications and combines characteristics of embedded systems with additional lockdown functions that make industrial PCs more secure. The system is based on the full version of Windows 10, which ensures that all applications and drivers are compatible. It offers optimal touch screen support as the basis for an intuitive user interface.

Individually configure devices

The lockdown functions in Windows Embedded 10 IoT Enterprise make it possible to individually configure the device while making the system more secure at the same time. In addition to locking certain functions in the operating system, Microsoft has also included the unified write filter capabilities from Windows Embedded Standard 7 and Windows 8.

These include "Write Filter", "File-based Write Filter" and "Registry Filter". They can be used to configure a flash drive for read-only access, for example, or to allow only certain registry keys to be accessed. Any changes made to the registry are thus redirected to RAM. As a result, the system always starts with the same configuration after rebooting. Existing data storage media such as SSD or CFast can be write-protected.

Supported languages in Windows 10

Like its predecessors Windows 7 Ultimate and Windows 8.1 Industry – Windows 10 IoT Enterprise is multilingual and covers all major languages, including those with Arabic and Chinese character sets.

  • Arabic
    Hebrew
    Romanian
    Bulgarian
    Dutch
    Russian
    Chinese (Simplified)
    Italian
    Swedish
    Chinese (Taiwan)
    Japanese
    Serbian
    Chinese (Traditional)
    Korean
    Slovak
    Danish
    Croatian
    Slovenian
    German
    Latvian
    Spanish
    English
    Lithuanian
    Czech
    Estonian
    Norwegian
    Thai
    Finnish
    Polish
    Turkish
    French
    Portuguese (Brazil)
    Ukrainian
    Greek
    Portuguese (Portugal)
    Hungarian

Windows Embedded 8.1 Industry Pro

Windows 8

With Windows Embedded 8.1 Industry Pro, Microsoft's latest operating system can now also be used for industrial applications. As the ideal basis for HMI applications with touch screen capabilities, it also offers additional possibilities that increase system security.

B&R supports Windows 8 in the form of Windows Embedded 8.1 Industry Pro, a system tailored specifically to industrial applications. Based on the full version of Windows 8.1 Professional, which ensures that all applications and drivers are compatible, this new Windows technology combines embedded system characteristics such as additional lockdown functions to make industrial PCs more secure. And like Windows 8.1, Windows Embedded 8.1 Industry Pro offers improved touch screen support for an intuitive user interface.

Windows Embedded 8.1 Industry Pro supports the following languages:
  • Arabic
    Hebrew
    Romanian
    Bulgarian
    Dutch
    Russian
    Chinese (Simplified)
    Italian
    Swedish
    Chinese (Taiwan)
    Japanese
    Serbian
    Chinese (Traditional)
    Korean
    Slovak
    Danish
    Croatian
    Slovenian
    German
    Latvian
    Spanish
    English
    Lithuanian
    Czech
    Estonian
    Norwegian
    Thai
    Finnish
    Polish
    Turkish
    French
    Portuguese (Brazil)
    Ukrainian
    Greek
    Portuguese (Portugal)
    Hungarian

Windows 7

5SWWI7.0100-GER

Windows 7 offers a wealth of innovative features and performance improvements. Fast switching to power saving mode, quick restores, low memory usage and high-speed detection of USB devices are just a few of the advantages provided by Windows 7. Both English and German are available in Windows 7 Professional, while Windows 7 Ultimate supports up to 35 different languages. Product activation is not necessary on B&R PCs, which is a huge advantage for simple logistical procedures relating to machine automation.

Windows 7 Ultimate supports the following languages:
  • Arabic
    Hebrew
    Romanian
    Bulgarian
    Dutch
    Russian
    Chinese (Simplified)
    Italian
    Swedish
    Chinese (Taiwan)
    Japanese
    Serbian
    Chinese (Traditional)
    Korean
    Slovak
    Danish
    Croatian
    Slovenian
    German
    Latvian
    Spanish
    English
    Lithuanian
    Czech
    Estonian
    Norwegian
    Thai
    Finnish
    Polish
    Turkish
    French
    Portuguese (Brazil)
    Ukrainian
    Greek
    Portuguese (Portugal)
    Hungarian

Windows Embedded Standard 7

WES7 - Vertical Web

The successor to Windows Embedded Standard 2009 is Windows Embedded Standard 7. As with previous versions, this embedded operating system offers full system support of Automation PC 810, Panel PC 800 and Power Panel 500 devices. In addition to features that are also included in Windows 7 Professional, Windows Embedded Standard 7 includes embedded components such as Enhanced Write Filter, File-Based Write Filter, Registry Filter and USB Boot.

Windows Embedded Standard 7 is available in two different versions. The main difference between them has to do with multilingual support. Windows Embedded Standard 7 is only available in a single language, whereas Windows Embedded Standard 7 Premium supports the installation of several languages simultaneously. With Windows Embedded Standard 7, Microsoft has also made substantial improvements in the area of security. The AppLocker program, available in the premium version, can prevent the execution of unknown or potentially unwanted applications that, for example, should be installed over a network or from drives that are directly connected. A tiered approach allows the differentiation between scripts (.ps1, .bat, .cmd, .vbs and .js), installation files (.msi, .msp) and libraries (.dll, .ocx). AppLocker can also be configured to record undesired activity and display it in the Event Viewer. Windows Embedded Standard 7 is available in both 32-bit and 64-bit versions. This also provides support for challenging 64-bit applications.

Windows Embedded Standard 2009

5SWWXP.0712-ENG

Windows Embedded Standard 2009 is the modular version of Windows XP Professional. It is used if XP applications should be executed with a minimal operating system size. Together with CompactFlash memory, Windows Embedded Standard 2009 makes it possible to use the Microsoft desktop operating system in harsh environmental conditions. In addition to the familiar features included in Windows XP Professional, Windows Embedded Standard 2009 has been improved with regard to dependability by adding a write filter for individual memory partitions. By protecting individual partitions such as the boot partition, the PC system can be started without problems even after an unexpected power failure. B&R offers complete images for industrial PCs, Power Panel and Mobile Panel devices to make the transition to Windows Embedded Standard 2009 as easy as possible. Like Windows Embedded Standard 2009, the standard Windows XP Professional operating system is also available in English, German and multilingual editions.

Windows CE 6.0

5SWWCE.0512-ENG

Windows CE 6.0 is the perfect choice when it comes to low memory requirements and high performance for open systems. B&R provides a standard image for Power Panel and Mobile Panel that provides numerous software tools and services while only taking up about 30 MB.

Debian 8

5SWLIN.013x-MUL

The Debian 8 operating system developed by B&R already contains all of the necessary drivers for the devices and can be used immediately without additional work.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.