Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Logged in as UsernameLogout
B&R Logo

Safety technology


Safety shut-offs do not always have to involve a full machine shutdown. Smart, safe reactions to various situations provide safety without having to stop the production process. Intelligent, decentralized and integrated safety technology from B&R with extremely short response times opens up an entirely new range of safety concepts for machines and systems. The full selection of machine options, the philosophy of programming instead of hard wiring, safe service and diagnostics and system-wide safe communication all come together to optimize both the flexibility and availability of machines and systems.


Inside the control cabinet

The extremely compact X20 System provides a wide range of modules, which are highly efficient to wire and service thanks to the 3-part design of the I/O slices.


Outside the control cabinet

The X67 System is compatible with the X20 System, allowing the modules to be combined as needed. In addition, the IP67 protection makes them especially well-suited for harsh environmental conditions.


Driven by safety

Safety functions are an integral feature of our drive systems. The range of functions includes inverters, single-axis systems, multi-axis systems and drive components with IP65 protection for especially harsh environmental conditions.

allo offnen
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.