Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
한국어

Please choose your country:

B&R Logo

UPS devices

9A0100.11.right

The UPS module is used to supply power for systems which cannot be connected directly to the +24 VDC power mains for safety reasons because a power failure could cause data to be lost. The UPS module allows the load system (e.g. industrial PC) to be shut down securely without losing data if a power failure occurs.

lib.block.product.categories

  • Components and Modules

Material NumberDescriptionCompare products ...
  • 24 VDC input voltage, 24 VDC output voltage
  • Industrial standard installation
  • Communication via serial interface
  • Status indicators
  • Deep discharge protection, Short circuit protection
  • Maintenance free battery units

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.