Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
한국어

Please choose your country:

B&R Logo

PROFINET

Profinet

PROFINET RT is a specified Industrial Ethernet Standard from the PI (PROFIBUS & PROFINET International) organization, and is based on proven TCP/IP and IT standards.

lib.block.product.categories

  • Components and Modules

Material NumberDescriptionCompare products ...
    5ACPCI.XPNM-00
    PCI PROFINET controller fieldbus card - 2 RJ45
    PCI PROFINET controller fieldbus card - 2 RJ45
    5ACPCI.XPNS-00
    PCI PROFINET device fieldbus card - 2 RJ45
    PCI PROFINET device fieldbus card - 2 RJ45

The PROFINET standard differentiates between three different performance classes.

PROFINET NRT (non-real-time)

This type is used for applications where the timing is not critical and uses Ethernet TCP/IP and also the UDP/IP protocol for data transfer. Cycle times >100 ms are achieved.

PROFINET RT (real-time)

With PROFINET RT, I/O data is exchanged directly using the Ethernet protocol, but diagnostics and communication data is still transferred via UDP/IP. PROFINET RT allows applications to be created with cycle times >10 ms.

PROFINET IRT (isochronous real-time)

This isochronous real-time communication was developed especially for motion control applications. If specific hardware is used, cycle times <1 ms and jitter times <1 µs can be achieved.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.