Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Cable assignments

  • 8LS motor
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically
    for servo drives
    Type
    Type
    Connector size
    Power connection
    speedtec
    Size 1.0
    8ECMxxxx.1111C-0 1)
    1.5 mm²
    8EI1X6xxSxx.XXXX-1
    8EI2X2xxxxx.XXXX-1
    8EI4X5xxxxx.XXXX-1
    8EI8X8xxxxx.XXXX-1
    8EI013xxSxx.XXXX-1
    8EI017xxSxx.XXXX-1
    8ECMxxxx.1312C-0 1)
    4 mm²
    8EI017xxDxx.XXXX-1
    8EI022xxDxx.XXXX-1
    8EI024xxSxx.XXXX-1
    8EI034xxSxx.XXXX-1
    8EI044xxSxx.XXXX-1
    Encoder connection
    EnDat 2.2
    springtec
    ---
    8ECFxxxx.1221C-0 1)
    ---
    All 8EI servo drives
    Resolver
    speedtec
    Size 1.0
    8ECRxxxx.1111C-0 1)
    Hybrid connector
    speedtec
    Size 1.0
    8ECHxxxx.1111A-0 1)
    1.5 mm²
    8EI1X6xxSxx.XXXX-1
    8EI2X2xxxxx.XXXX-1
    8EI4X5xxxxx.XXXX-1
    8EI8X8xxxxx.XXXX-1
    8EI013xxSxx.XXXX-1
    8EI017xxSxx.XXXX-1
    8ECHxxxx.1312A-0 1)
    4 mm²
    8EI017xxDxx.XXXX-1
    8EI022xxDxx.XXXX-1
    8EI024xxSxx.XXXX-1
    8EI034xxSxx.XXXX-1
    8EI044xxSxx.XXXX-1
    8LS motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
  • 8LV motor
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically for
    servo drives
    Type
    Type
    Connector size
    Power connection
    springtec
    ---
    8ECMxxxx.1031C-0
    0.75 mm²
    8EI1X6MxSxx.XXXX-1
    8EI2X2Mxxxx.XXXX-1
    8EI4X5Mxxxx.XXXX-1
    8EI8X8Mxxxx.XXXX-1
    Encoder connection
    EnDat 2.2
    springtec
    ---
    8ECFxxxx.1221C-0
    ---
    Resolver ESTB
    8ECRxxxx.1121C-0
    Hybrid connector
    speedtec
    Size 1.0
    8ECHxxxx.1111A-0
    1.5 mm²
    8LV motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
  • 8JS motor
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically for
    servo drives
    Type
    Type
    Connector size
    Power connection
    speedtec
    Size 1.0
    8ECMxxxx.1111C-0
    1.5 mm²
    8EI1X6xxSxx.XXXX-1
    8EI2X2xxxxx.XXXX-1
    8EI4X5xxxxx.XXXX-1
    8EI8X8xxxxx.XXXX-1
    8EI013xxSxx.XXXX-1
    8EI017xxSxx.XXXX-1
    8ECMxxxx.1312C-0
    4 mm²
    8EI017xxDxx.XXXX-1
    8EI022xxDxx.XXXX-1
    8EI024xxSxx.XXXX-1
    8EI034xxSxx.XXXX-1
    8EI044xxSxx.XXXX-1
    Encoder connection
    EnDat 2.2
    springtec
    ---
    8ECFxxxx.1221C-0
    ---
    All 8EI servo drives
    Resolver
    speedtec
    Size 1.0
    8ECRxxxx.1111C-0
    8JS motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.
  • 8LT motor
    Connections
    Cables
    Power line cross section 2)
    Assembled specifically for
    servo drives
    Type
    Type
    Connector size
    Power connection
    speedtec
    Size 1.0
    8ECMxxxx.1111C-0 1)
    1.5 mm²
    8EI1X6xxSxx.XXXX-1
    8EI2X2xxxxx.XXXX-1
    8EI4X5xxxxx.XXXX-1
    8EI8X8xxxxx.XXXX-1
    8EI013xxSxx.XXXX-1
    8EI017xxSxx.XXXX-1
    8ECMxxxx.1312C-0 1)
    4 mm²
    8EI017xxDxx.XXXX-1
    8EI022xxDxx.XXXX-1
    8EI024xxSxx.XXXX-1
    8EI034xxSxx.XXXX-1
    8EI044xxSxx.XXXX-1
    Encoder connection
    EnDat 2.2
    springtec
    ---
    8ECFxxxx.1221C-0 1)
    ---
    All 8EI servo drives
    Resolver
    speedtec
    Size 1.0
    8ECRxxxx.1111C-0 1)
    8LT motors
  • 1)
    xxx/xxxx - Cable length (005/0005 corresponds to 5 m, 020/0020 to 20 m, etc.). For available cable lengths, see the B&R website.
    2)
    The stall current of the respective motor and method used to install the respective cable must be taken into account for the cross section of power lines.

Information:

No suitable 8EI servo drive is available for 8KS motors.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.