Material Number Description Compare products ...
  • Website
  • Model Number
  • Serial number
Login
Logged in as UsernameLogout
Loading...
B&R Logo

Universal temperature sensor connection

Depending on the motor structure, the temperature sensor is connected either via the power connection or via the plug for the position encoder. EnDat 2.2 offers another possibility. This encoder transfers the temperature information digitally; additional lines are not required for this procedure.

The ACOPOSmulti drive system can work with all of the versions described above. The connections are designed to be universal.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.