マテリアル・ナンバー Description 製品を比較する ...
  • ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
B&R Logo

Automation Runtime

lib.block.product.categories

  • コンポーネントとモジュール

マテリアル・ナンバーDescription製品を比較する ...

Scalability and return on investment with Automation Runtime. Automation Runtime, the software kernel which allows applications to run on a target system, is an integral component of Automation Studio™. This runtime environment offers numerous important advantages:

  • Guaranteed highest possible performance for the hardware being used
  • Runs on all B&R target systems
  • Makes the application hardware-independent
  • Applications can be easily ported between B&R target systems
  • Cyclic system guarantees deterministic behavior
  • Configurable jitter tolerance in all task classes
  • Supports all relevant programming language such as IEC 61131-3 and C
  • Extensive function library conforming to IEC 61131-3 as well as the expanded B&R Automation library
  • Integrated into Automation NET. Access to all networks and bus systems via function calls or the Automation Studio™ configuration
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.