マテリアル・ナンバー Description 製品を比較する ...
B&R Logo
  • ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
日本語

Please choose your country:

フォローする:

PROFINET

Profinet

PROFINET RT is a specified Industrial Ethernet Standard from the PI (PROFIBUS & PROFINET International) organization, and is based on proven TCP/IP and IT standards.

lib.block.product.categories

  • コンポーネントとモジュール

マテリアル・ナンバーDescription製品を比較する ...

    The PROFINET standard differentiates between three different performance classes.

    PROFINET NRT (non-real-time)

    This type is used for applications where the timing is not critical and uses Ethernet TCP/IP and also the UDP/IP protocol for data transfer. Cycle times >100 ms are achieved.

    PROFINET RT (real-time)

    With PROFINET RT, I/O data is exchanged directly using the Ethernet protocol, but diagnostics and communication data is still transferred via UDP/IP. PROFINET RT allows applications to be created with cycle times >10 ms.

    PROFINET IRT (isochronous real-time)

    This isochronous real-time communication was developed especially for motion control applications. If specific hardware is used, cycle times <1 ms and jitter times <1 µs can be achieved.

    Share
    This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.