マテリアル・ナンバー Description 製品を比較する ...
  • ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
日本語

Please choose your country:

B&R Logo

CANopen

CANopen

CANopen is a communication protocol for layer 7 (user layer in the ISO/OSI model), which features a high degree of flexibility for configuration and uses CAN as layer 2 transport medium. Originally developed for motion applications, it is now an established protocol in a wide range of application areas, such as medical engineering, naval navigation, railroading and even building automation.

lib.block.product.categories

  • コンポーネントとモジュール

マテリアル・ナンバーDescription製品を比較する ...
    5ACPCI.XCOM-00
    PCI CANopen fieldbus card - 1 CANopen master
    PCI CANopen fieldbus card - 1 CANopen master
    5ACPCI.XCOS-00
    PCI CANopen fieldbus card - 1 CANopen slave
    PCI CANopen fieldbus card - 1 CANopen slave
    5LS172.6
    Logic scanner, PCI half-size module, 2 CAN bus interfaces, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 256 kB SRAM (Automation Runtime)
    Logic scanner, PCI half-size module, 2 CAN bus interfaces,...
    5LS187.6-1
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 CAN bus interface, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 2x terminal block TB704 separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    5LS197.6
    Logic scanner, PCI half-size module, 1 X2X Link master interface, electrically isolated, 1 CAN interface, electrically isolated, max. 500 Mbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 3x 0TB704.9 terminal blocks separately
    Logic scanner, PCI half-size module, 1 X2X Link master interface,...

CANopen is not a classic master-slave system; instead, it runs with client-server services and follows the producer-consumer principle.
It provides standardized communication objects: Service Data Objects (SDO) for configuring object directory entries, Process Data Objects (PDO) for transporting real-time data, Network Management objects (NMT) for controlling and monitoring nodes as well as other objects such as synchronization objects, timestamps and emergency telegrams.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.