マテリアル・ナンバー Description 製品を比較する ...
  • ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
B&R Logo

POWERLINK

Powerlink_Logo_CMYK

POWERLINK as a standard Ethernet-based system represents the second generation of fieldbuses. This makes it possible to apply the full power of IT technologies to the automation field for the first time. POWERLINK is ideally suited for drives, I/O, visualization and data exchange between PLC systems.

lib.block.product.categories

  • コンポーネントとモジュール

マテリアル・ナンバーDescription製品を比較する ...
    5LS182.6-1
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, 1 MB SRAM (Automation Runtime), order 1x TB704 terminal block separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    5LS182.6-2
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, integrated 2-port hub, ring redundancy function, PRC function, 1 MB SRAM (Automation Runtime), order 1x TB704 terminal block separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    5LS187.6-1
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 CAN bus interface, electrically isolated, max. 500 kbit/s, object buffer in transmit and receive direction, 1 MB SRAM (Automation Runtime), order 2x terminal block TB704 separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    5LS189.6-1
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x TB704 terminal blocks separately
    Logic scanner, PCI half-size module, 1 POWERLINK (V1/V2) interface,...
    OAT110130Z10-2
    POWERLINK Slave Development and Testing Kit for Altera® FPGAs POWERLINK slave stack, FPGA evaluation board, testing system, documentation, training
    POWERLINK Slave Development and Testing Kit for Altera® FPGAs POWERLINK slave stack, FPGA evaluation board, testing system, documentation, training
    OAT110310Z00-2
    POWERLINK Master Evaluation Bundle PLC (X20 CPU), POWERLINK I/O, programming software, documentation
    POWERLINK Master Evaluation Bundle PLC (X20 CPU), POWERLINK I/O, programming software, documentation
    OAT210310Z00
    openSAFETY testing environment safe PLC (SafeLOGIC), memory key, openSAFETY I/O, programming software
    openSAFETY testing environment safe PLC (SafeLOGIC), memory key, openSAFETY I/O, programming software

POWERLINK: Real-time industrial Ethernet is reality

Why Ethernet?

To simplify development, maintenance and the supply chain, there is a strong demand from the automation industry to standardize nearly all levels of data communication and network technology. With the Internet revolution, widely adopted networking and protocol standards from the IT world have reached pricing and robustness levels which make them attractive for communication networks in the automation industry.

  • The future of Ethernet is guaranteed
  • This established technology has been around for more than 30 years and continues to be developed. The long life cycles specific to the automation market demand a lasting base.

  • Ethernet technology is well-known
  • Ethernet and its accompanying protocols are considered common knowledge nowadays. The many different tools, programs, and components available has also contributed significantly to reduced costs.

  • Ethernet provides transparency
  • The Ethernet standards bring together IP-based data transfer protocols for diverse purposes. The integration of IT and automation by using Ethernet gives you real interoperability with Internet flexibility.

  • Ethernet is real-time capable
  • With POWERLINK, Ethernet is taken down to the sensor and actuator level, with cycle times down to 200 µs and ultra-precise timing precision down to the microsecond.

Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.