マテリアル・ナンバー Description 製品を比較する ...
  • ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
B&R Logo

Technical data

General information

  • Product ID
     
    General information
     
    Module type
    ACOPOSmotor module
    Maximum current load of 19-pin hybrid connector
     
    Power contacts
    Max. 20 A at 40°C
    Certification
     
    CE
    Yes
    cULus
    Yes 1)
    FSC
    Yes 1)
    Support
     
    Software
     
    ACP10
    V2.422 or higher
    Thermal characteristics
     
    Methods of cooling in accordance with EN 60034-6 (IC code)
     
    Standard
    Self-cooled; no separate surface cooling (IC4A0A0)
    With 8ZBDF fan kit installed
    Externally-cooled; surface cooling with independent cooling module attached (IC4A0A6)
    Insulation class in accordance with EN 60034-1
    F
    Thermal motor protection in accordance with EN 60034-11
    Maximum winding temperature 155°C (limited to 140°C using software)
    Operating conditions
     
    Construction and mounting arrangement type in accordance with EN 60034-7 (IM code)
    horizontal (IM3001); vertical, motor hangs on the machine (IM3011); vertical, motor stands on the machine (IM3031)
    Reduction of the nominal current and stall current at installation altitudes over 500 m above sea level
    10% per 1000 m
    Reduction of the continuous power at installation altitudes over 500 m above sea level
    10% per 1000 m
    Installation at elevations above sea level
     
    Nominal
    0 to 500 m
    Maximum 2)
    4000 m
    Degree of pollution in accordance with EN 60664-1
    2 (non-conductive pollution)
    Overvoltage category in accordance with IEC 60364-4-443:1999
    III
    EN 60529 protection 3)
    Without optional oil seal: IP64
    With optional oil seal: IP65
    With 8ZDFB fan kit installed: IP24
    Environmental conditions
     
    Temperature
     
    Operation
     
    Nominal
    5 to 40°C
    Maximum
    55°C 4)
    Storage
    -25 to 55°C
    Transport
    -25 to 70°C
    Max. flange temperature
    65°C
    Relative humidity
     
    Operation
    5 to 85%, non-condensing
    Storage
    5 to 95%, non-condensing
    Transport
    Max. 95% at 40°C
    Mechanical characteristics
     
    Motor paint
    Water-based paint, RAL 2005 flat
    Inverter paint
    Electrophoretic deposition (EPD), black
    Vibration severity in accordance with EN 60034-14
    Vibration severity grade A 5)
    Roller bearing, dynamic load ratings and nominal service life
    Based on DIN ISO 281
    Shaft end in accordance with DIN 748
    Form E
    Oil seal in accordance with DIN 3760
    Form A
    Key and keyway in accordance with DIN 6885-1
    Keyway form N1; key form A
    Balancing the shaft in accordance with DIN ISO 8821
    Half-key arrangement
    Mounting flange in accordance with DIN 42948
    Form A
    Smooth rotation of shaft end, coaxial properties and mounting flange plane in accordance with DIN 42955
    Tolerance R
    Short description
    ACPm65m UT 50 A
    General technical data
  • 1)
    Starting with revision C1.
    2)
    Continuous operation at altitudes ranging from 500 m to 4000 m above sea level is possible (taking the specified continuous current reductions into consideration). Requirements that go above and beyond this must be arranged with B&R.
    3)
    The specified level of protection is only in place if all connectors on the module that are not being used are closed with suitable caps or covers. Suitable caps and covers are available as optional accessories (X67AC0M08, X67AC0M12, 8CXC000.0000-00). The module is rated at IP20 when delivered.
    4)
    Continuous operation at ambient temperatures ranging from 40°C to max. 55°C is possible (taking the specified continuous current reductions into consideration), but this will result in a shorter service life.
    5)
    Vibration severity grade B on request.

Inverter module

  • Product ID
    8DIcde.ffggg7i00-1
    8DIcde.ffggg0i00-1
    DC bus connection
    Voltage
     
    Nominal
    750 VDC
    Continuous power consumption 1)
    (PN/0.97) + PIM
    DC bus capacitance
    Size 3 (8DI3x): 10 µF
    Size 4 (8DI4x): 15 µF
    Size 5 (8DI5x): 24 µF
    Design
    19-pin hybrid connector 2)
    Cable length
     
    Maximum
    30 m
    24 VDC power supply
    Input voltage
    24 VDC +20% / -25%
    Input capacitance
    120 µF
    Max. power consumption
    10 W + PHoldingBrake + P24 VDC Out 1[0 ... 96 W] + P24 VDC Out 2[0 ... 12 W]
    Design
    19-pin hybrid connector 2)
    Cable length
     
    Maximum
    30 m
    24 VDC Out 1
    Output voltage
    Depends on the 24 VDC supply
    -
    Continuous current
    Max. 4 A
    -
    Fuse protection
    Electronic
    -
    Design
     
    24 VDC
    M8 connector
    -
    COM
    M8 connector
    -
    Cable length
     
    Maximum
    30 m
    24 VDC Out 2
    Output voltage
    Depends on the 24 VDC supply
    -
    Continuous current
    Max. 0.5 A
    -
    Fuse protection
    Electronic
    -
    Design
     
    24 VDC
    M12 connector
    -
    COM
    M12 connector
    -
    Cable length
     
    Maximum
    30 m
    Motor connection
    Nominal switching frequency
    5 kHz
    Possible switching frequencies 3)
    5 / 10 / 20 kHz
    Max. output frequency
    598 Hz 4)
    Motor holding brake connection
    Quantity
    1
    Continuous current
    1 A
    Max. switching frequency
    0.5 Hz
    Response threshold for undervoltage monitoring
    24 VDC -25%
    Fieldbus
    Type
    POWERLINK V1/V2 100BASE-T (ANSI/IEE 802.3)
    Design
    Internal 2-port hub, 2x 19-pin male hybrid connector
    Cable length
    Max. 100 m between two stations (segment length) 5)
    Transfer rate
    100 Mbit/s
    Enable inputs
    Quantity
    2
    Wiring
    Sink
    Electrical isolation
     
    Input - Inverter module
    Yes
    Input - Input
    Yes
    Input voltage
     
    Nominal
    24 VDC
    Maximum
    30 VDC
    Input current at nominal voltage
    80 mA
    Switching threshold
     
    Low
    <5 V
    High
    >15 V
    Switching delay at nominal input voltage
     
    Enable 1 → 0, PWM off
    12 ms
    Enable 0 → 1, ready for PWM
    1 ms
    Modulation compared to ground potential
    Max. ±38 V
    Design
    19-pin hybrid connector 2)
    Trigger inputs
    Quantity
    2
    -
    Wiring
    Sink
    -
    Electrical isolation
     
    Input - Inverter module
    No
    -
    Input - Input
    No
    -
    Input voltage
     
    Nominal
    24 VDC
    -
    Maximum
    30 VDC
    -
    Switching threshold
     
    Low
    <5 V
    -
    High
    >15 V
    -
    Input current at nominal voltage
    5 mA
    -
    Switching delay
     
    Rising edge
    In preparation
    -
    Falling edge
    In preparation
    -
    Modulation compared to ground potential
    Max. ±38 V
    -
    Design
    M12 connector
    -
    Cable length
     
    Maximum
    30 m
    Support
    Software
     
    ACP10
    V2.43 and higher
    Short description
    ACPm65m OT Br PLK 24Vout Tr
    ACPm65m OT Br
    8DIcde.ffggg7i00-1, 8DIcde.ffggg0i00-1 - Technical data
  • 1)
    Valid in the following conditions: 750 VDC DC bus voltage, 5 kHz switching frequency, 40°C ambient temperature, installation elevation <500 m above sea level, no derating due to cooling type.
    2)
    It is important to note that the 19-pin hybrid connector is designed for max. 5 connection cycles.
    3)
    B&R recommends operating the module at its nominal switching frequency. Operating the module at a higher switching frequency for application-specific reasons reduces the continuous current and increases the CPU load.
    4)
    The module's electrical output frequency (SCTRL_SPEED_ACT * MOTOR_POLEPAIRS) is monitored to protect against dual use in accordance with Council Regulation (EC) 428/2009 | 3A225. If the electrical output frequency of the module exceeds the limit value of 598 Hz uninterrupted for more than 0.5 s, then the current movement is aborted and error 6060 is output ("Power unit: Limit speed exceeded").
    5)
    Limited to 30 m when using hybrid cables.
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.