マテリアル・ナンバー Description 製品を比較する ...
  • ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
B&R Logo

ACOPOSinverter

ACOPOSinverter P84 X64 S44_WEISS

Frequency inverters

Intelligence combined with efficiency - Increased performance for industrial machines - Improved competitiveness and protection for your systems with reduced energy consumption and lower service costs.

lib.block.product.categories

  • コンポーネントとモジュール

マテリアル・ナンバーDescription製品を比較する ...
  • ACOPOSinverter P74

  • ACOPOSinverter P84

ACOPOSinverter P74

The ACOPOSinverter P74 frequency inverter includes various drive profiles for three-phase induction motors and synchronous motors with a voltage supply from 200 to 500 V and a power rating from 0.18 to 15 kW. The combination of an ACOPOSinverter P74 and a synchronous motor without an encoder is very compact and therefore helps to significantly reduce the overall size of the machine as well as its cost.

Applications

  • Material handling (small conveyor belts, freight elevators, etc.)
  • Packaging machines (small labeling machines, small bag packaging machines, etc.)
  • Special machines (mixing machines, kneading machines, textile machines, etc.)
  • Pumps, compressors, fans
  • Freight elevators
  • Woodworking (automatic lathes, saws, milling machines, etc.)
  • Metal machining and processing (bending presses, welding machines, cutting machines, etc.)

Functions

  • Brake control
  • Load distribution
  • Limit switch management
  • Current limitation
  • Torque limiter
  • Parameter set switching
  • Motor switching
  • PID controllers
  • Automatic alignment of rotational loads with rotary speed detection (alignment during operation)
  • Undervoltage management
  • High-speed cutoff, etc.
ACOPOS_inverter_4er_Gruppe_weiss
  • Power range for 50 to 60 Hz (kW) mains supply
    0.18 to 15
     
    1-phase, 200 to 240 V (kW)
    0.18 to 2.2
    3-phase, 380 to 500 V (kW)
    0.37 to 15
  • Drive
     
    Output frequency
    0.1 to 599 Hz
    Type of closed loop control
    Induction motor
    Flux vector control without encoder, voltage/frequency ratio - U/f characteristic curve (2 or 5 points), Pump/fan profile (quadratic characteristic curve Kn2), Energy saving profile (especially for ventilation)
    Synchronous motor
    Vector control without speed feedback
    Short-term overload torque
    170 to 200% of the rated motor torque
  • Functions
    Number of functions
    150
    Safety functions
    Integrated
    STO (Safe Torque Off), SLS (Safe Limited Speed), SS1 (Safe Stop 1)
    Number of inputs/outputs
    Analog inputs
    3
    Logic inputs
    6
    Analog outputs
    1
    Logic outputs
    1
    Relay outputs
    2
  • Communication
    Integrated
    Ethernet POWERLINK

ACOPOSinverter P84

The ACOPOSinverter P84 is a frequency inverter for three-phase induction motors with a voltage supply from 200 to 480 V and a power rating from 0.37 to 75 kW.
Because of its wide performance range and many integrated functions, the ACOPOSinverter P84 can fulfill the most challenging requirements of complex machines.

Applications

  • Material handling (palletizers / depalletizers, cardboard packaging machines, labeling machines, conveyor belts, roll lifting equipment, etc.)
  • Packaging (palletizers / depalletizers, cardboard packaging machines, labeling machines, etc.)
  • Textiles (weaving machines, carding machines, washing machines, spin dryers, ribbon lap machines, etc.)
  • Woodworking (automatic lathes, saws, milling)
  • High inertia systems (centrifuges, mixers, asymmetrical machines (beam pumps, presses), etc.)
  • Process systems / Material handling

Functions

  • Brake control
  • Load distribution
  • Limit switch management
  • Current limitation
  • Torque control
  • Parameter set switching
  • Motor switching
  • PID controllers
  • Automatic alignment of rotational loads with rotary speed detection (alignment during operation)
  • Undervoltage management
  • High-speed cutoff, etc.
p84_gruppe
  • Power range for 50 to 60 Hz (kW) mains supply
    0.37 to 75
     
    1-phase, 200 to 240 V (kW)
    0.37 to 5.5
    3-phase, 200 to 240 V (kW)
    0.37 to 45
    3-phase, 380 to 480 V (kW)
    0.75 to 75
  • Drive
     
    Output frequency
    1 to 500 Hz over the entire range
    1 to 599 Hz up to 37 kW at 200 to 240 V and 380 to 480 V
    Type of closed loop control
    Induction motor
    Flux vector control with or without an encoder, voltage/frequency ratio - V/F curve (2 or 5 points), ENA system
    Short-term overload torque
    220% of the rated motor torque for 2 seconds
    170% for 60 seconds
  • Functions
     
    Number of functions
    >150
    Number of inputs/outputs
    Analog inputs
    2
    Logic inputs
    6
    Analog outputs
    1
    Logic outputs
    -
    Relay outputs
    2
  • Communication
    Integrated
    POWERLINK
  • Cards (available as options)
    Interface boards for incremental encoders
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.