マテリアル・ナンバー Description 製品を比較する ...
  • ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
B&R Logo

Infrastructure components

lib.block.product.categories

  • コンポーネントとモジュール

マテリアル・ナンバーDescription製品を比較する ...
    0AC401.9
    Encoder 5-24 V, converter for 5 V encoders (abs. or incr.), order terminal block (7TB710) separately
    Encoder 5-24 V, converter for 5 V encoders (abs. or incr.),...
    0AC808.9-1
    8-port industrial hub (layer 2), 24 VDC, 10/100 Mbit/s with autonegotiation, automatic MDIX, order TB704 terminal block separately
    8-port industrial hub (layer 2), 24 VDC, 10/100 Mbit/s with autonegotiation, automatic MDIX,...
    0AC912.9
    Bus adapter, CAN, 1 CAN interface
    Bus adapter, CAN, 1 CAN interface
    0AC913.92
    Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB)
    Bus adapter, CAN, 2 CAN interfaces, including 30 cm attachment cable (DSUB)
    0AC913.93
    Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)
    Bus adapter, CAN bus, 2 CAN bus interfaces, including 03 m attachment cable (TB704)
    0G1000.00-090
    Bus connector, RS485, for PROFIBUS networks
    Bus connector, RS485, for PROFIBUS networks
    7AC911.9
    Bus connector, CAN
    Bus connector, CAN
    ECINT1-1
    RS232/RS485 interface converter, electrically isolated, for coupling RS232 interface modules to an RS485 twisted pair bus, without lightning protection
    RS232/RS485 interface converter, electrically isolated, for coupling RS232 interface modules to an...
    ECINT1-11
    RS232/RS485 interface converter, electrically isolated, for coupling RS232 interface modules to an RS485 twisted pair bus, with lightning protection
    RS232/RS485 interface converter, electrically isolated, for coupling RS232 interface modules to an...
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.