• ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
B&R Logo

Usage examples


 

reACTION

Food and beverage

Application: Bottling

Nahrungsmittelindustrie

To guarantee high production quality and speed, filling machine valves and analog sensors must be synchronized in real time with an extremely high degree of precision. With reACTION Technology, filling valves and flow sensors can be synchronized at a resolution of 1 μs, which allows filling machines to be set up with extremely low tolerances and minimizes raw material waste. Possible delays, resulting from activation times for example, are automatically calculated by the system. reACTION Technology maximizes product quality – regardless of controller performance and network settings.

Main advantages:
  • No expensive dedicated hardware for controlling the filling process
  • More precise filling improves both productivity and quality
  • Product quality independent of controller's processing power


 

Packaging

Application: Adhesive dosing

Verpackung

To produce high quality results, packaging machines that work with cardboard and other rigid materials must apply dots of adhesive in extremely precise patterns on a moving target. A machine that produces 600 blister packs per minute has a synchronization time of less than a millisecond. With reACTION Technology, the dot pattern can be synchronized to an encoder position in under 200 nanoseconds.

Main advantages:
  • Higher production speeds
  • Improved product quality
  • Lower adhesive consumption


 

Metal

Application: CNC laser cutting

Laserschneiden_180x180

To increase productivity, modern CNC laser cutting machines switch the laser on and off while in motion. This must be performed with a high degree of precision and tightly synchronized with axis positioning. Delays between CNC position setpoints and axis positions must also be compensated. The laser on/off cycles must be in the microsecond range, while the switching times themselves require precision in the nanosecond range. In these types of applications, a reACTION module can read setpoints and actual positions directly from the drive. This saves the cost of an external encoder, cuts back on wiring and also reduces the load on the controller. Application: Sorting

Main advantages:
  • Product quality enhanced through delay compensation in the nanosecond range
  • Increased productivity by switching laser on/off while in motion
  • No costly additional hardware required


 

Environmental

Application: Sorting

Umwelt

Modern sorting plants require extensive and flexible automation to ensure the throughput required by the recycling industry. Precision and speed are particularly crucial for tasks such as evaluating sensors and controlling large pneumatic valve lines. At extremely high sorting speeds, compensation for switching tolerances is also important. reACTION Technology can significantly boost the throughput of sorting plants and improve the quality of recycled materials.

Main advantages:
  • Maximum flexibility
  • Extremely high output
  • No dedicated hardware required


 

Plastic

Application: Injection molding

Kunststoff

High-speed signal processing and microsecond control precision are vital factors in the plastics processing industry. The precision with which an injection molding machine is able to switch from speed control to pressure control has a direct impact on both product quality and the consumption of raw materials. With an extremely low response time of one microsecond, reACTION Technology improves product quality while elevating performance with minimal dry cycle times. Application:

Main advantages:
  • Raw material savings
  • Reduced production costs
  • Minimal dry cycle times


 

Textiles

Application: Air weaving

Luftweben

Air weaving is one of the most productive weaving methods. The weft thread is initially blown in and then aerodynamically guided using relay nozzles. These processes place very high demands on the precision and speed of the application – demands that can be mastered perfectly using reACTION Technology. Shorter switching times and decreased dead volume considerably reduce the quantity of compressed air consumed by the main, relay and stretching nozzles. In other words, reACTION Technology reduces costs without compromising quality.

Main advantages:
  • Faster switching times
  • Increased productivity
  • Reduced air consumption


 

Printing

Application: Registration mark detection

Druck

During the printing process, reACTION Technology can be used to quickly read and measure marks – registration marks or product identification marks, for example – in the nanosecond range. Post-processing of printed material becomes faster and more precise, with less waste produced during cutting, folding, stapling and collating. In addition, by allowing for a smaller trim, ink consumption is also reduced. And all of this is possible without any expensive dedicated hardware.

Main advantages:
  • No expensive dedicated hardware required
  • Maximum product quality
  • Maximum machine productivity


 

Your industry

  • Wood
  • Pharmaceuticals
  • Semiconductor
  • ...
Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Privacy Policy.