B&R Logo
  • ウェブサイト
  • 型番
  • シリアルナンバー
ログイン
としてログイン ユーザー名ログアウト
ロード中...
日本語

Please choose your country:

フォローする:

Programming in IEC 61331

Like all other control applications, a reACTION program is developed in Automation Studio using IEC 61131 function blocks. The reACTION program is then assigned to one or more reACTION modules in the module configuration.

Data is stored centrally on the controller and transferred when needed to the reACTION modules, where they are stored in memory. As an alternative to having one program permanently assigned to a module, it is also possible for the controller to dynamically transfer and activate a variety of reACTION programs – even at runtime. A reACTION program can also be executed directly on the CPU for simulation purposes – in slow motion, so to speak.


 

Highlights

  • One reACTION program for many modules
  • Many reACTION programs for a single module
  • Possible to switch between programs at runtime

As with regular I/O modules, cyclic data is transferred using data points, whose number and data type can be set in the module configuration. With cross-communication mapping, these cyclic data points can be exchanged directly between reACTION modules independently of the controller. This also means that reACTION modules can just as easily communicate directly with regular I/O modules.

Function blocks

Laptop FUB
reACTION Logo transparent Bildschirm

The selection of reACTION function blocks is constantly growing, with new blocks available in the field by upgrading the firmware.

Users can also assemble their own custom function blocks from the reACTION library to improve the clarity of complex programs.

Logical
  • And
  • Or
  • Xor
  • Not
  • Bit shifting
  • Bit2Byte
  • Byte2Bit
Inputs
  • Digital
  • Analog
  • SSI encoder
  • AB counter
  • ABR counter
Service
  • Cyclic data points
  • Reading internal variables
  • Cyclic data points to the controller
  • Writing internal variables

Arithmetic
  • Addition
  • Subtraction
  • Absolute value
  • Multiplication
  • Division
  • Limiting
  • Comparator
Outputs
  • Digital
  • Digital with time comparator
  • Analog

Timing
  • Time
  • Local time to NetTime
  • NetTime to local time
  • Time comparator
Advanced
  • Multiplexer
  • Demultiplexer
  • PWM signal generator
  • Edge detection
  • SR flip flop
  • Pulse generator
  • Latch
  • Delay


 

Your application

Need a function block that is not listed here? Don't hesitate to ask!

Ejemplo
Share
This site uses cookies to enable a better customer experience. By continuing to browse the site you are agreeing to our use of cookies. Please find more information about cookies in our Data privacy statement.