M264 CPU/power supply module 120 VAC, 60 W With extended diagnostics functions CPU type B 42 KByte SRAM for 42 KB instructions Order PROM application memory separately 1 TTY online interface with electrically
MINI base unit B Housing, power supply module NT33 (24 VDC), CPU CP31 With application memory EE32 16 KByte EEPROM 16 KByte SRAM for 4.7 KB instructions 1 TTY online interface with electrically isolated
X90 mobile controller, ARM Cortex-A9-650, 256 MB DDR3 RAM, 32 kB FRAM, 1 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 24 multifunction I/Os, 2 sensor power [...] power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators
X90 mobile controller, ARM Cortex-A9-650, 256 MB DDR3 RAM, 32 kB FRAM, 1 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 48 multifunction I/Os, 2 sensor power [...] power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators
ACOPOSmicro inverter module, POWERLINK interface, 2x EnDat 2.2, 24-64 VDC ±25% power supply, 2 motor connections, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1
analog output +/-10 V, 12-bit encoder power supply 5 VDC or 24 VDC 4 digital inputs 24 VDC, sink trigger input 24 VDC, sink 1 relay output 24 VAC / 24 VDC, 1 A Order 3x terminal blocks TB162 separately!
header, 60 multifunction I/O, 1 sensor power supply, die-cast aluminum housing, service access window, LED status indicators [...] X90 mobile controller, ARM Cortex A9-650, 256 MB DDR3 RAM, 32 kB FRAM, 4 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 1 LIN on CMC header, 1 RS232 on CMC header
header, 60 multifunction I/O, 1 sensor power supply, die-cast aluminum housing, service access window, LED status indicators DNV certification [...] X90 mobile controller, ARM Cortex A9-650, 256 MB DDR3 RAM, 32 kB FRAM, 4 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 1 LIN on CMC header, 1 RS232 on CMC header
ACOPOSmicro stepper motor module, X2X Link interface, 1x 24 V incremental encoder, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used
ACOPOSmicro stepper motor module, X2X Link interface, 1x 24 V incremental encoder, 24-64 VDC ±25% power supply, 1 motor connection, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as
国と言語を選ぶ