manual DWL@DWL10000430411
Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
B&R introduces powerful PC for outdoor applications B&R has added a powerful PC with Intel Core i processor to its portfolio of mobile machinery . The full-fledged PC with IP69K protection is specially [...] it to higher-level systems or the cloud. For machine-to-machine and machine-to-cloud communication, B&R offers the widely used OPC UA and MQTT protocols. They allow data packets to be transferred reliably
08:00 – 09:30 Arrival reception and refreshments 09:30 Welcome introduction and business overview by B&R Management Team Seminar topics Emerging trends in discrete assembly and packaging machine design : [...] 12:30 – 13:30 Buffet lunch and tour of the Williams F1 museum Seminar topics ABB : robots combined with B&R automation products provide powerful and easy to realise integrated solutions (guest customer pre [...] and break times : A hands-on show floor with live product demonstrations and application surgeries of B&R and ABB Robots products and solutions.
X20 digital input module, 16 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
Maintenance from B&R is easy to use. You don't need to be an IT specialist to set it up, either. Access rights to the machine are managed intuitively in the GateManager via drag and drop. Using B&R's SiteManager [...] e of your machines to customers all over the world, or simply keep an eye on your own assets. With B&R's solution, service technicians and engineers can access machines from anywhere in the world to retrieve [...] configured once for use on different machines. Additional advantages with Automation Studio Like all other B&R hardware, the SiteManager can be configured in our Automation Studio software. That means there is
has five machines in the field or a thousand. B&R's cloud application is based on the ABB Ability platform – the unified, cross-industry digital offering from B&R's parent company ABB. Local data regulations [...] the only way they can analyze the machines' behavior and know how well they are running," explains B&R's IIoT expert, René Blaschke. Despite overwhelming arguments in favor of a cloud solution, machine [...] and performance of the machine. The countless possibilities that this opens up are now available to B&R customers in the form of its first cloud application, Asset Performance Monitor. Asset Performance
X20 digital counter module, 1 ABR incremental encoder, 5 V, 600 kHz input frequency, 4x evaluation
ACOPOS servo drive, 3x 400-480 V, 2.2 A, 1 kW, integrated line filter, braking resistor and electronic safe restart interlock
X67 digital mixed module, 16 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors, high-density module
国と言語を選ぶ