MCAD DWL@DWL10000457817
ACOPOS plug-in module, EnDat encoder and sine incremental encoder interface
manual DWL@DWL10000602607
X2X Link attachment cable, 5 m
2003 module rack for 4 modules, including left and right side sections
X20 digital output module, 4 outputs, 24 VDC, 0.5 A, source, 3-wire connections
X20 SafeLOGIC, safety controller, openSAFETY gateway, removable application memory: SafeKEY, 1 POWERLINK interface, controlled node, integrated 2-port hub, including power supply module, 1x terminal b
X20 digital output module, 4 relays, normally open contacts, 240 VAC / 5 A
SDL cable - 1.8 m
Now that B&R's SafeLOGIC safety controller is available for Profinet networks, Smart Safe Reaction technology can be quickly and easily integrated into Profinet automation applications. Based on openSAFETY [...] openSAFETY, B&R's Smart Safe Reaction product set is the only integrated safety system that can guarantee response times of 10 ms. This is 10 times faster than previous solutions. The openSAFETY real-time safety [...] can now also be solved on automated machines and systems that use Profinet. Product set for Profinet B&R meets this demand with a SafeLOGIC safety controller model for Profinet. It allows execution of the
国と言語を選ぶ