Power attachment cable, 4-pin, straight, 5 m
X20 interface module, for DTM configuration, 1 PROFINET IO device (slave) interface module, electrically isolated
Accessory terminal block, 5-pin, push-in terminal block 2.5 mm²
explains Höckner. Implementing the B&R vision sensor was easy and straightforward. (Photo: Wintersteiger) Dirt is not an obstacle The development team decided to test B&R's new Smart Sensor. "It was very [...] The B&R technician delivered the camera and connected it directly to the machine control network. "Within minutes, we were taking the first test photos. We were able to adjust the settings in B&R's Automation [...] scalability of the B&R system, the previously written software runs completely unaltered on the new hardware. The Jupiter features a modular and intuitive user interface based on B&R's mapp View software
X67 system supply module 24 VDC, X2X Link power supply 15 W, reverse polarity protection, short-circuit proof, overload-proof, parallel connection possible, redundancy operation possible
The B&R Education Network is represented in over 10 countries worldwide. In many countries, our experts support young people with an affinity for technology to implement projects. In each of the countries
X20 interface module, 1 CAN bus interface, max. 1 Mbit/s, object buffer in the transmit and receive directions
ACOPOSmulti inverter module, 1.9 A, AS, wall mounting, 2 axes
00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00 APC910 configuration 1310579 1.00x AP.ACC-1301 CHERRY keyboard, USB
国と言語を選ぶ