型番 説明
8EI013HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 13 A, SafeMOTION, 1 axis, wall mounting
8EI017HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 17 A, SafeMOTION, 1 axis, wall mounting
8EI024HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 24 A, SafeMOTION, 1 axis, wall mounting
8EI034HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 34 A, SafeMOTION, 1 axis, wall mounting
8EI044HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 44 A, SafeMOTION, 1 axis, wall mounting
8EI1X6HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 1.6 A, SafeMOTION, 1 axis, wall mounting
8EI1X6MWSS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 1.6 A, SafeMOTION, 1 axis, wall mounting
8EI2X2HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 2.2 A, SafeMOTION, 1 axis, wall mounting
8EI2X2MWSS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 2.2 A, SafeMOTION, 1 axis, wall mounting
8EI4X5HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 4.5 A, SafeMOTION, 1 axis, wall mounting
8EI4X5MWSS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 4.5 A, SafeMOTION, 1 axis, wall mounting
8EI8X8HWSS0.XXXX-1 ACOPOS P3 servo drive, 3x 200-480 VAC, 8.8 A, SafeMOTION, 1 axis, wall mounting
8EI8X8MWSS0.XXXX-1 ACOPOS P3 servo drive, 1x 110-230 VAC, 3x 200-230 VAC, 8.8 A, SafeMOTION, 1 axis, wall mounting

国と言語を選ぶ

B&R Logo