型番 説明
8I66T600075.00-000 ACOPOSinverter P66, 3x 525 to 600 V, 0.75 kW, integrated brake chopper
8I66T600150.00-000 ACOPOSinverter P66, 3x 525 to 600 V, 1.5 kW, integrated brake chopper
8I66T600220.00-000 ACOPOSinverter P66, 3x 525 to 600 V, 2.2 kW, integrated brake chopper
8I66T600400.00-000 ACOPOSinverter P66, 3x 525 to 600 V, 4 kW, integrated brake chopper
8I66T600550.00-000 ACOPOSinverter P66, 3x 525 to 600 V, 5.5 kW, integrated brake chopper
8I66T600750.00-000 ACOPOSinverter P66, 3x 525 to 600 V, 7.5 kW, integrated brake chopper
8I66T601100.00-000 ACOPOSinverter P66, 3x 525 to 600 V, 11 kW, integrated brake chopper
8I66T601500.00-000 ACOPOSinverter P66, 3x 525 to 600 V, 15 kW, integrated brake chopper

国と言語を選ぶ

B&R Logo