Please choose country and language

8LSE63.ee015ffgg-1

Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 15.6
Nominal power PN [W] 2450
Nominal current IN [A] 4.79
Stall torque M0 [Nm] 16.2
Stall current I0 [A] 5
Maximum torque Mmax [Nm] 46.92
Maximum current Imax [A] 21.24
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 3.26
Voltage constant KE [V/1000 rpm] 196.9
Stator resistance R2ph [Ω] 4.51
Stator inductance L2ph [mH] 50
Electrical time constant tel [ms] 11.09
Thermal time constant ttherm [min] 42
Moment of inertia J [kgcm2] 8.19
Weight without brake m [kg] 13.29
Holding brake
Holding torque of brake MBr [Nm] 32
Mass of brake [kg] 1.6
Moment of inertia of brake JBr [kgcm2] 5.85
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
Cross section for B&R motor cables [mm2] 1.5
マテリアル・ナンバー:
8LSE63.ee015ffgg-1
説明:
Synchronous motor, self cooling; Size 6; Length 3; Rated speed 1500 rpm;

Please choose country and language

B&R Logo