Please choose country and language

8LSC57.ee022ffgg-2

Motor
Nominal speed nN [rpm] 2200
Number of pole pairs 4
Nominal torque Mn [Nm] 23.4
Nominal power PN [W] 5391
Nominal current IN [A] 10.56
Stall torque M0 [Nm] 26
Stall current I0 [A] 11.7
Maximum torque Mmax [Nm] 69
Maximum current Imax [A] 38.39
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 2.22
Voltage constant KE [V/1000 rpm] 134
Stator resistance R2ph [Ω] 1.13
Stator inductance L2ph [mH] 13.17
Electrical time constant tel [ms] 11.7
Thermal time constant ttherm [min] 46
Moment of inertia J [kgcm2] 13.13
Weight without brake m [kg] 16.8
Holding brake
Holding torque of brake MBr [Nm] 15
Mass of brake [kg] 0.9
Moment of inertia of brake JBr [kgcm2] 1.66
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
Cross section for B&R motor cables [mm2] 4
Connector size 1
マテリアル・ナンバー:
8LSC57.ee022ffgg-2
説明:
Synchronous motor, external cooling, size 5, length 7, rated speed 2200 rpm
DT アップグレード Version (Date) Download
V4.0 DT Upgrade (8LSC57.E0022D005-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC57.E0022D100-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC57.E1022D005-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC57.E1022D205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC57.R0022D105-2) EXE / 319 KB
V4.0 DT Upgrade (8LSC57.R0022D205-2) EXE / 322 KB
V4.0 DT Upgrade (8LSC57.S0022D905-2) EXE / 319 KB
ドキュメンテーション Version (Date) Download
8LSA/C...-0 Users manual (Motor version: 0) PDF / 5 MB
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 21 MB
証明書 Version (Date) Download
E360421 UL Certificate of Compliance 8LS PDF / 410 KB

Please choose country and language

B&R Logo